With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (G.E.T) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
heavy duty tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer heavy duty tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.
Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • 60% more wear material in the tip body • Longer and stronger design
Applications: • General excavation and loading • Medium to high impact applications
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (G.E.T) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
heavy duty tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer heavy duty tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.
Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • 60% more wear material in the tip body • Longer and stronger design
Applications: • General excavation and loading • Medium to high impact applications
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 18.15
Size: Advansys 150
Rear Width (mm): 196
Front Width (in): 3.543
Front Width (mm): 90
Shape: Heavy Duty
Rear Width (in): 7.717
Series: Advansys
Rear Height (mm): 201
Overall Length (mm): 461
Rear Height (in): 7.913
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 18.15
Size: Advansys 150
View More
Compatible Models
Compatible Models
Wheel Loader
990K990H992K988H990
View More
Wheel Loader
990K990H992K988H990
Warranty Information
Return Policy
Parts diagram for 368-3786
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 368-3786
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 368-3786
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (G.E.T) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
heavy duty tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer heavy duty tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.
Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • 60% more wear material in the tip body • Longer and stronger design
Applications: • General excavation and loading • Medium to high impact applications
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 368-3786
Units of Measure
USMetric
Wear or Durability: Standard
Overall Length (in): 18.15
Size: Advansys 150
Rear Width (mm): 196
Front Width (in): 3.543
Front Width (mm): 90
Shape: Heavy Duty
Rear Width (in): 7.717
Series: Advansys
Rear Height (mm): 201
Overall Length (mm): 461
Rear Height (in): 7.913
View More
Compatible Models for part number 368-3786
WHEEL LOADER
990K 990H 992K 988H 990
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.