NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsAlarms & HornsHorns369-0134: Low Tone Electric Horn
Home
CabsAlarms & HornsHorns
369-0134: Low Tone Electric Horn
369-0134: Low Tone Electric Horn

Cat® 24VDC Low Tone Electric Horn with Terminal Plug

Brand: Cat

Product Images
369-0134: Low Tone Electric Horn
369-0134: Low Tone Electric Horn
369-0134: Low Tone Electric Horn
369-0134: Low Tone Electric Horn
369-0134: Low Tone Electric Horn

Cat® 24VDC Low Tone Electric Horn with Terminal Plug

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat horn assemblies are audible warning devices used to warn of the presence or approach of Cat machines.

Attributes:
• Low tone horn with pigtail connector
• Voltage: 24 V
• Decibel Output: 113
• Duty: Intermittent
• Connector: 2-pin DT

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat horn assemblies are audible warning devices used to warn of the presence or approach of Cat machines.

Attributes:
• Low tone horn with pigtail connector
• Voltage: 24 V
• Decibel Output: 113
• Duty: Intermittent
• Connector: 2-pin DT

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wire Length (mm): 195
Length (mm): 118
Width (mm): 100
Height (mm): 49.5
Wire Length (in): 7.67
Length (in): 4.64
Width (in): 3.93
Height (in): 1.94
Material: Carbon Steel
Units of MeasureUSMetric
Wire Length (mm): 195
Length (mm): 118
Width (mm): 100
View More
Compatible Models
Compatible Models
Shovel Logger
345C
Wheeled Excavator
W345C MH
Excavator
320D L568 FM345C L325D FM345D L324D FM LL349D L320D2 FM325D FM LL329D L325D L320D FM320D324D FM320D RR336D324D325D MH323D L345C MH320D LRR329D324D L321D LCR330D L568 FM LL336D L330D FM345C
Mobile Hyd Power Unit
336D L349D L
View More
Shovel Logger
345C
Warranty Information
Return Policy
Parts diagram for 369-0134
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 369-0134
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 369-0134

Description:
Cat horn assemblies are audible warning devices used to warn of the presence or approach of Cat machines.

Attributes:
• Low tone horn with pigtail connector
• Voltage: 24 V
• Decibel Output: 113
• Duty: Intermittent
• Connector: 2-pin DT

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 369-0134

Units of Measure

USMetric
Wire Length (mm): 195
Length (mm): 118
Width (mm): 100
Height (mm): 49.5
Wire Length (in): 7.67
Length (in): 4.64
Width (in): 3.93
Height (in): 1.94
Material: Carbon Steel
View More
Compatible Models for part number 369-0134

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH

EXCAVATOR

320D L 568 FM 345C L 325D FM 345D L 324D FM LL 349D L 320D2 FM 325D FM LL 329D L 325D L 320D FM 320D 324D FM 320D RR 336D 324D 325D MH 323D L 345C MH 320D LRR 329D 324D L 321D LCR 330D L 568 FM LL 336D L 330D FM 345C

MOBILE HYD POWER UNIT

336D L 349D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert