NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTires & RimsTire & Tire Components371-2247: 22.4mm Outer Diameter Tire Valve
Home
DrivetrainTires & RimsTire & Tire Components
371-2247: 22.4mm Outer Diameter Tire Valve
371-2247: 22.4mm Outer Diameter Tire Valve

Cat® Tire Valve allows for the inflation and deflation of tires, maintaining the correct air pressure to ensure optimal tire performance and safety

Brand: Cat

Product Images
371-2247: 22.4mm Outer Diameter Tire Valve
371-2247: 22.4mm Outer Diameter Tire Valve
371-2247: 22.4mm Outer Diameter Tire Valve
371-2247: 22.4mm Outer Diameter Tire Valve
371-2247: 22.4mm Outer Diameter Tire Valve

Cat® Tire Valve allows for the inflation and deflation of tires, maintaining the correct air pressure to ensure optimal tire performance and safety

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Tire Valve is designed to maintain and regulate the air pressure within tires, ensuring optimal performance and safety. The tire valve is installed in the tire rim, allowing for the inflation and deflation of the tire. It consists of a valve core that seals the valve stem, preventing air leakage. When the cap is removed, air can be added or released using an air pump or pressure gauge. The valves ensure they can withstand the high pressures and loads in equipment operations, maintaining tire integrity and performance.

Attributes:
• Prevents air leakage.
• Maintains pressure stability.
• Suitable for harsh environments.

Applications:
A Tire Valve is located on the wheel rim of the equipment, allowing for inflation, deflation, and pressure monitoring of the tires.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

A Tire Valve is designed to maintain and regulate the air pressure within tires, ensuring optimal performance and safety. The tire valve is installed in the tire rim, allowing for the inflation and deflation of the tire. It consists of a valve core that seals the valve stem, preventing air leakage. When the cap is removed, air can be added or released using an air pump or pressure gauge. The valves ensure they can withstand the high pressures and loads in equipment operations, maintaining tire integrity and performance.

Attributes:
• Prevents air leakage.
• Maintains pressure stability.
• Suitable for harsh environments.

Applications:
A Tire Valve is located on the wheel rim of the equipment, allowing for inflation, deflation, and pressure monitoring of the tires.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Alloy Brass
Material: Alloy Brass
View More
Compatible Models
Compatible Models
Wheel Skidder
535B525B525545515
Asphalt Paver
AP300F
Integrated Toolcarrier
IT24FIT28GIT28F
Backhoe Loader
432446D416E436C446B420D420E430D416C416D426C416B450E430E
Wheel Loader
924GZ928H928G924F928HZ924H938K924G938M926930G924K926M930H930K924HZ930M930
Telehandler
TH62TH63TH103TH82TH83
View More
Wheel Skidder
535B525B525545515
Warranty Information
Return Policy
Parts diagram for 371-2247
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
371-2247371-2247
574-8682574-8682
4K-48794K-4879
View All Parts
Frequently bought together
371-2247
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
574-8682
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
606-3179
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4K-4879
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6D-0443
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4K-4881
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 371-2247
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 371-2247

A Tire Valve is designed to maintain and regulate the air pressure within tires, ensuring optimal performance and safety. The tire valve is installed in the tire rim, allowing for the inflation and deflation of the tire. It consists of a valve core that seals the valve stem, preventing air leakage. When the cap is removed, air can be added or released using an air pump or pressure gauge. The valves ensure they can withstand the high pressures and loads in equipment operations, maintaining tire integrity and performance.

Attributes:
• Prevents air leakage.
• Maintains pressure stability.
• Suitable for harsh environments.

Applications:
A Tire Valve is located on the wheel rim of the equipment, allowing for inflation, deflation, and pressure monitoring of the tires.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications for part number 371-2247
Material: Alloy Brass
View More
Compatible Models for part number 371-2247

WHEEL SKIDDER

535B 525B 525 545 515

ASPHALT PAVER

AP300F

INTEGRATED TOOLCARRIER

IT24F IT28G IT28F

BACKHOE LOADER

432 446D 416E 436C 446B 420D 420E 430D 416C 416D 426C 416B 450E 430E

WHEEL LOADER

924GZ 928H 928G 924F 928HZ 924H 938K 924G 938M 926 930G 924K 926M 930H 930K 924HZ 930M 930

TELEHANDLER

TH62 TH63 TH103 TH82 TH83

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert