NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-Rings371-7601: 0.79mm Thick Fuel Pump And Governor Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-Rings
371-7601: 0.79mm Thick Fuel Pump And Governor Gasket
371-7601: 0.79mm Thick Fuel Pump And Governor Gasket

Cat® Gasket (Exhaust Manifold to Cylinder Head)

Brand: Cat

Product Images
371-7601: 0.79mm Thick Fuel Pump And Governor Gasket
371-7601: 0.79mm Thick Fuel Pump And Governor Gasket
371-7601: 0.79mm Thick Fuel Pump And Governor Gasket
371-7601: 0.79mm Thick Fuel Pump And Governor Gasket
371-7601: 0.79mm Thick Fuel Pump And Governor Gasket

Cat® Gasket (Exhaust Manifold to Cylinder Head)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat gaskets are designed to provide sealing using compression between mating parts.

Attributes:
• Material: Stainless Steel
• OEM direct replacement

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat gaskets are designed to provide sealing using compression between mating parts.

Attributes:
• Material: Stainless Steel
• OEM direct replacement

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 4.33
Material: Corrosion Preventative Fluid,Stainless Steel
Overall Length (in): 12.2
Overall Height (mm): 110
Overall Length (mm): 310
Units of MeasureUSMetric
Overall Height (in): 4.33
Material: Corrosion Preventative Fluid,Stainless Steel
Overall Length (in): 12.2
View More
Compatible Models
Compatible Models
Generator
LC51XX
Material Handler
MH3022MH3024MH3032MH3040
Motor Grader
120140 GC120M 2
Track-Type Tractor
D5D6N LGPD6K2 XLD6K2 LGPD6N OEMD6N XLD6N
Wheel Skidder
535D545D555D525D
Knuckleboom Loader
2484C559C2384C579C
Asphalt Paver
AP1055AP-1055FAP-1055EAP-1000EAP-1000FBG1000EBG1055EAP1000
Marine Engine
C7.1
Forestry Products
548558538
Log Loadr Forst Mach
558
Excavator
336 GCFM538324E320E LRR324E LFM548335F323FM318F326330 GC323329E LMH3040330335336333324E LN330F L329E320E L548329F L335F LCR320E323E L558329E LN326F L323E SA320E LN330F323E LNFM558326F323F L538330F LN330GC326F LN320E RR
Mobile Hyd Power Unit
329E330F330 MHPU330FMHPUC7.1
Generator Set
C7.1 GENC7.1XQ230XQP200
Hex Based Spl Solution
330F OEM320E
Engine
C7.1
Track Loader
963963K953K953
Soil Compactor
815K815
Wheel Dozer
814K814
Landfill Compactor
816K816
Compact Wheel Loader
930938926
Wheel Loader
966F II962M Z962950M Z950GC950K962K950M962M950 GC926924K930938938K966F938M926M930K930M950
Gen Set Engine
POWER SYS
Wheeled Excavator
MH3026MH3024M322FM322M318FMH3040M320F
Engine - Industrial
MX35
Industrial Engine
C6.6C7.1
Wheel Feller Buncher
2570C2570D573C573D563C563D2670C2670D
View More
Generator
LC51XX
Warranty Information
Return Policy
Parts diagram for 371-7601
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
371-7601371-7601
357-0617357-0617
349-9332349-9332
View All Parts
Frequently bought together
371-7601
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
357-0617
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
349-9332
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
349-9333
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
349-9331
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
278-0017
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert