NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsAugers372-0256: 914 mm (36 in) Extension
Home
AttachmentsAugers
372-0256: 914 mm (36 in) Extension
372-0256: 914 mm (36 in) Extension

Designed to increase the digging depth of auger system.

Brand: Cat

Product Images
372-0256: 914 mm (36 in) Extension
372-0256: 914 mm (36 in) Extension
372-0256: 914 mm (36 in) Extension
372-0256: 914 mm (36 in) Extension
372-0256: 914 mm (36 in) Extension
372-0256: 914 mm (36 in) Extension
372-0256: 914 mm (36 in) Extension
372-0256: 914 mm (36 in) Extension

Designed to increase the digging depth of auger system.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Fixed length or variable extension rods provide 0.6 m (1 ft) increments in hole depth for required applications up to 1.8 m (6 ft). Easily fits inside Auger Bit shaft and held in place by bolt system or retention pin and clip.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Fixed length or variable extension rods provide 0.6 m (1 ft) increments in hole depth for required applications up to 1.8 m (6 ft). Easily fits inside Auger Bit shaft and held in place by bolt system or retention pin and clip.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length: 1067 mm
Overall Length: 42 in
Weight: 44.1 lb
Weight: 20 kg
Units of MeasureUSMetric
Overall Length: 1067 mm
Overall Length: 42 in
Weight: 44.1 lb
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
303.5E2 CR305.5E2 CR305E2 CR307E2
Auger
A19BA26BA41A7BA14BA23A68A11
View More
Mini Hyd Excavator
303.5E2 CR305.5E2 CR305E2 CR307E2
Warranty Information
Return Policy
Parts diagram for 372-0256
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 372-0256
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 372-0256

Fixed length or variable extension rods provide 0.6 m (1 ft) increments in hole depth for required applications up to 1.8 m (6 ft). Easily fits inside Auger Bit shaft and held in place by bolt system or retention pin and clip.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 372-0256

Units of Measure

USMetric
Overall Length: 1067 mm
Overall Length: 42 in
Weight: 44.1 lb
Weight: 20 kg
View More
Compatible Models for part number 372-0256

MINI HYD EXCAVATOR

303.5E2 CR 305.5E2 CR 305E2 CR 307E2

AUGER

A19B A26B A41 A7B A14B A23 A68 A11

View More
Related parts
218-3178
218-3178: A23, Skid Steer Coupler
Contact Dealer
479-8086
479-8086: 3.05 m (10 ft)
Contact Dealer
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Contact Dealer
264-9400
264-9400: BR118
Contact Dealer
285-6115
285-6115: 1829 mm (72 in)
Contact Dealer
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Contact Dealer
219-7706
219-7706: A41, Skid Steer Coupler
Contact Dealer
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Contact Dealer
493-2259
493-2259: BU118
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert