NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components373-6968: 38mm Diameter Quick Coupler
Home
HydraulicsOther Hydraulic Components
373-6968: 38mm Diameter Quick Coupler
373-6968: 38mm Diameter Quick Coupler

Cat® 38mm Diameter Quick Coupler with Female End used in Hydraulic Fitting

Brand: Cat

Product Images
373-6968: 38mm Diameter Quick Coupler
373-6968: 38mm Diameter Quick Coupler

Cat® 38mm Diameter Quick Coupler with Female End used in Hydraulic Fitting

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component with quick connect and disconnect capability
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component with quick connect and disconnect capability
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material Description: Plated Steel
Material: Carbon Steel,Alloy Zinc
Material Description: Plated Steel
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D277D297D297D2257D3287D257B3
Compact Track Loader
249D289D289D3259D3279D3249D3259D239D299D279D259B3239D3299D3299D2
Skid Steer Loader
242B3249D3226D3289D3226D246D262D3279D3232D272D242D3246D3226B3236D232D3236D3242D262D272D3272D2
Wheel Loader
908K908M907K908906K907906M906
Compact Wheel Loader
908M906H2908H2906M907H2907M
View More
Multi Terrain Loader
257D277D297D297D2257D3287D257B3
Warranty Information
Return Policy
Parts diagram for 373-6968
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
373-6968373-6968
373-6967373-6967
6V-97466V-9746
View All Parts
Frequently bought together
373-6968
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
373-6967
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-9746
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
153-2994
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
373-7037
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
153-2995
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert