NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses377-5227: 24 Volt Turn Signal Lens
Home
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses
377-5227: 24 Volt Turn Signal Lens
377-5227: 24 Volt Turn Signal Lens

Cat® 24 Volt Plastic Turn Signal Lens With Led

Brand: Cat

Product Images
377-5227: 24 Volt Turn Signal Lens
377-5227: 24 Volt Turn Signal Lens
377-5227: 24 Volt Turn Signal Lens
377-5227: 24 Volt Turn Signal Lens
377-5227: 24 Volt Turn Signal Lens

Cat® 24 Volt Plastic Turn Signal Lens With Led

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat lens assemblies are designed to be mounted over turn signal lamps to provide the required light distribution pattern as according to the lens color.

Attributes:
• Housing made of unfilled polycarbonate
• E.C.E. approval mark located on bottom of housing
• Includes internal positive and negative connectors
• Protects bulb and socket connections
• Provides exceptionally high contrast
• Excellent vibration and shock resistance
• Protects the lamp from dirt and debris
• Hard coated lenses minimize UV damage and resist scratches

Application:
Widely used across Cat product lines wherever dependable lighting is essential. Designed for your rugged work environment.

Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat lens assemblies are designed to be mounted over turn signal lamps to provide the required light distribution pattern as according to the lens color.

Attributes:
• Housing made of unfilled polycarbonate
• E.C.E. approval mark located on bottom of housing
• Includes internal positive and negative connectors
• Protects bulb and socket connections
• Provides exceptionally high contrast
• Excellent vibration and shock resistance
• Protects the lamp from dirt and debris
• Hard coated lenses minimize UV damage and resist scratches

Application:
Widely used across Cat product lines wherever dependable lighting is essential. Designed for your rugged work environment.

Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Depth (in): 2.95
Depth (mm): 75
Length (in): 4.92
Length (mm): 125
Width (in): 4.4
Width (mm): 112
Material: Polycarbonate Plastic
Units of MeasureUSMetric
Depth (in): 2.95
Depth (mm): 75
Length (in): 4.92
View More
Compatible Models
Compatible Models
Soil Compactor
CS64B
Vibratory Compactor
CS78BCS-56BCS74BCS-68BCS54BCP54BCP74BCP-54BCP-74BCS68BCS56BCS-74BCS-54BCS-78BCS79BCP-56BCP-68BCS-79BCP56B
Motor Grader
16M18M312M16M312K14M-314M316012M 312M 2161201418140M160K120M140K120K160M 2160M 3160M140M 3 AWD14L15014M12M 3 AWD160M 3 AWD140M 3140M 2140120M 2
Wheel Loader
972M XE962M Z966M XE972K972M972L980K980M950M Z966K XE966L966K966M950K962L962K950M950L962M982M
View More
Soil Compactor
CS64B
Warranty Information
Return Policy
Parts diagram for 377-5227
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
377-5227377-5227
1R-18081R-1808
6V-58516V-5851
View All Parts
Frequently bought together
377-5227
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
444-6523
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9X-3465
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
228-6054
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-1808
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-5851
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert