NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings379-2545: 40mm Outer Diameter Steel Straight Sleeve Bushing
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
379-2545: 40mm Outer Diameter Steel Straight Sleeve Bushing
379-2545: 40mm Outer Diameter Steel Straight Sleeve Bushing

Cat® BUSHING (STICK ASSEMBLY)

Brand: Cat

Product Images
379-2545: 40mm Outer Diameter Steel Straight Sleeve Bushing
379-2545: 40mm Outer Diameter Steel Straight Sleeve Bushing
379-2545: 40mm Outer Diameter Steel Straight Sleeve Bushing
379-2545: 40mm Outer Diameter Steel Straight Sleeve Bushing
379-2545: 40mm Outer Diameter Steel Straight Sleeve Bushing

Cat® BUSHING (STICK ASSEMBLY)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® bushings are made from high quality rubber intended for the environment of our equipment and used to protect other parts from contact with metal and isolate those components from damage (vibration, rubbing against the surrounding structure (vibration, shock, noise.)

Attributes:
Cat bushings feature rubber that flares out in the middle with a hole in the middle to allow a bolt to hold it in place.

Outside Diameter: 40 mm (1.575 in)
Inside Diameter: 32 mm (1.260 in)
Width: 40 mm (1.575 in)
Material: Steel

Applications:
Cat bushings are used in a wide variety of Cat system installations, especially in light-to-medium load applications, like hydraulic lines, tanks, fans and cooler groups.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® bushings are made from high quality rubber intended for the environment of our equipment and used to protect other parts from contact with metal and isolate those components from damage (vibration, rubbing against the surrounding structure (vibration, shock, noise.)

Attributes:
Cat bushings feature rubber that flares out in the middle with a hole in the middle to allow a bolt to hold it in place.

Outside Diameter: 40 mm (1.575 in)
Inside Diameter: 32 mm (1.260 in)
Width: 40 mm (1.575 in)
Material: Steel

Applications:
Cat bushings are used in a wide variety of Cat system installations, especially in light-to-medium load applications, like hydraulic lines, tanks, fans and cooler groups.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 1.26
Inside Diameter (mm): 32
Material Description: STEEL
Outside Diameter (in): 1.57
Outside Diameter (mm): 40
Weight (kg): 0.15
Weight (lb): 0.33
Width (in): 1.57
Width (mm): 40
Material: Carbon Steel
Units of MeasureUSMetric
Inside Diameter (in): 1.26
Inside Diameter (mm): 32
Material Description: STEEL
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Mini Hyd Excavator
301.7D CR301.4C301.7D
View More
Mini Hyd Excavator
301.7D CR301.4C301.7D
Warranty Information
Return Policy
Parts diagram for 379-2545
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
379-2545379-2545
379-2546379-2546
229-9247229-9247
View All Parts
Frequently bought together
379-2545
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
379-2546
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
229-9247
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
379-2813
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
417-7570
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
372-7413
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 379-2545
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 379-2545

Description:
Cat® bushings are made from high quality rubber intended for the environment of our equipment and used to protect other parts from contact with metal and isolate those components from damage (vibration, rubbing against the surrounding structure (vibration, shock, noise.)

Attributes:
Cat bushings feature rubber that flares out in the middle with a hole in the middle to allow a bolt to hold it in place.

Outside Diameter: 40 mm (1.575 in)
Inside Diameter: 32 mm (1.260 in)
Width: 40 mm (1.575 in)
Material: Steel

Applications:
Cat bushings are used in a wide variety of Cat system installations, especially in light-to-medium load applications, like hydraulic lines, tanks, fans and cooler groups.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 379-2545

Units of Measure

USMetric
Inside Diameter (in): 1.26
Inside Diameter (mm): 32
Material Description: STEEL
Outside Diameter (in): 1.57
Outside Diameter (mm): 40
Weight (kg): 0.15
Weight (lb): 0.33
Width (in): 1.57
Width (mm): 40
Material: Carbon Steel
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 379-2545

MINI HYD EXCAVATOR

301.7D CR 301.4C 301.7D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert