NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories380-1887: Flasher Assembly
Home
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories
380-1887: Flasher Assembly
380-1887: Flasher Assembly

Cat® Electronic Flasher Assembly (12/24 V)

Brand: Cat

Product Images
380-1887: Flasher Assembly
380-1887: Flasher Assembly
380-1887: Flasher Assembly
380-1887: Flasher Assembly
380-1887: Flasher Assembly

Cat® Electronic Flasher Assembly (12/24 V)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat electronic flashers are used to activate turn signals and hazard lights to a blinking pattern during heavy-duty equipment operations. Quality you expect for your rugged work environment.

Attributes:
• Voltage: 12/24 V
• Solid state construction
• Priority: Hazards over turn signals
• Polyurethane body
• Highly durable

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat electronic flashers are used to activate turn signals and hazard lights to a blinking pattern during heavy-duty equipment operations. Quality you expect for your rugged work environment.

Attributes:
• Voltage: 12/24 V
• Solid state construction
• Priority: Hazards over turn signals
• Polyurethane body
• Highly durable

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 110
Width (mm): 63.5
Height (mm): 28.4
Temperature (°C): -40° to +165°
Length (in): 4.33
Width (in): 2.5
Height (in): 1.12
Temperature (°F): -40° to +329°
Material: Polyurethane Plastic
Units of MeasureUSMetric
Length (mm): 110
Width (mm): 63.5
Height (mm): 28.4
View More
Compatible Models
Compatible Models
Asphalt Compactor
CW16CB2.7 GCCB8CB7CC2.7 GCCB2.5 GCCB10
Paving Compactor
CC2.7C13 MARINEMG630CB2.7CB2.5
Compact Track Loader
285XE255265275XE275285
Utility Compactor
CC2.7 GCCC2.7CB2.5 GCCB2.7CB2.5CB2.9CB2.7 GC
Skid Steer Loader
250260270270XE265
Soil Compactor
CS12 GCCS10CS11CS12CS13 GCCS10 GCCP13CS11 GC
Vibratory Compactor
CC4.0CS11 GCCS512 GCCS10 GCCP11 GCCB4.0CB4.4CP12 GC
Motor Grader
12M 3 AWD
Compact Wheel Loader
930938926
Wheel Loader
972M XE980 XE962M Z962982XE966M XE980XE926924K966924972M972972L980L930972XE980M950M Z966 GC972 XE950GC966 XE938966XE980982938K938M926M966L930K966M930M950K962L962K950M995950950L962M982 XE982M950 GC992
View More
Asphalt Compactor
CW16CB2.7 GCCB8CB7CC2.7 GCCB2.5 GCCB10
Warranty Information
Return Policy
Parts diagram for 380-1887
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
380-1887380-1887
241-8368241-8368
340-7161340-7161
View All Parts
Frequently bought together
380-1887
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
241-8368
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
340-7161
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
335-5365
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
248-2841
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
113-8490
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert