NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals383-5580: 779.5mm width Door Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
383-5580: 779.5mm width Door Seal
383-5580: 779.5mm width Door Seal

Cat® Rubber Seal for Window Glass

Brand: Cat

Product Images
383-5580: 779.5mm width Door Seal
383-5580: 779.5mm width Door Seal
383-5580: 779.5mm width Door Seal
383-5580: 779.5mm width Door Seal
383-5580: 779.5mm width Door Seal

Cat® Rubber Seal for Window Glass

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Replacement seal strip for the cab door window of certain Excavator models.

Attributes:
Rubber clip over edge weatherstrip

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Replacement seal strip for the cab door window of certain Excavator models.

Attributes:
Rubber clip over edge weatherstrip

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Rubber
Length (mm): 779.5
Width (mm): 10.9
Height (mm): 9
Length (in): 30.69
Width (in): 0.43
Height (in): 0.35
Units of MeasureUSMetric
Material: Rubber
Length (mm): 779.5
Width (mm): 10.9
View More
Compatible Models
Compatible Models
Generator Set
3512B
Rotary/Track Drills
MD5150C
Hex Based Spl Solution
330F OEM352F OEM320E330D2
Excavator
312D2336E LN318E L352F312D L316F L340F336E LH349F LXE349D L328D LCR329D LN329D L312E323F SA312F320D LN340F L LRE336D324D336E312D324E336F349D2 L336F LN XE320E LRR315D L325F LCR323F LN336D2 L324E L335F336F L323F336F XE374F L323D318F L390F320D L374F312E L349E L330D2336E LNH329E L318F323D SA320D RR345D L VG336D LN319D LN323D L313F L330D2 L323D LN340F L UHD323D2349E L VG324E LN329D330F L329E352F XE VG326D2 L345D320E L345D L349F L336F LNXE329F L335F LCR320D320E316F326D2349D2319D L323E L352F-VG323D2 L336F LN320D LRR329E LN326F L336D L323E SA320E LN323F OEM336D2320F L330F336F L XE316E L323E LN329D2 L326F324D LN390F L323F L330F LN324D L313F336E L326F LN349E336E H349F320E RR325F
Material Handler
MH3295
Mobile Hyd Power Unit
329D L336FMHPU329E336E HVG330F330D349E L HVG349E330FMHPU336F336EC7.1352FMHPU323F OEM390F
View More
Generator Set
3512B
Warranty Information
Return Policy
Parts diagram for 383-5580
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
383-5580383-5580
383-5578383-5578
383-5579383-5579
View All Parts
Frequently bought together
383-5580
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
383-5578
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
383-5579
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
383-5577
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
383-5651
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
383-5581
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 383-5580
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 383-5580

Description:
Replacement seal strip for the cab door window of certain Excavator models.

Attributes:
Rubber clip over edge weatherstrip

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 383-5580

Units of Measure

USMetric
Material: Rubber
Length (mm): 779.5
Width (mm): 10.9
Height (mm): 9
Length (in): 30.69
Width (in): 0.43
Height (in): 0.35
View More
Compatible Models for part number 383-5580

GENERATOR SET

3512B

ROTARY/TRACK DRILLS

MD5150C

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E 330D2

EXCAVATOR

312D2 336E LN 318E L 352F 312D L 316F L 340F 336E LH 349F LXE 349D L 328D LCR 329D LN 329D L 312E 323F SA 312F 320D LN 340F L LRE 336D 324D 336E 312D 324E 336F 349D2 L 336F LN XE 320E LRR 315D L 325F LCR 323F LN 336D2 L 324E L 335F 336F L 323F 336F XE 374F L 323D 318F L 390F 320D L 374F 312E L 349E L 330D2 336E LNH 329E L 318F 323D SA 320D RR 345D L VG 336D LN 319D LN 323D L 313F L 330D2 L 323D LN 340F L UHD 323D2 349E L VG 324E LN 329D 330F L 329E 352F XE VG 326D2 L 345D 320E L 345D L 349F L 336F LNXE 329F L 335F LCR 320D 320E 316F 326D2 349D2 319D L 323E L 352F-VG 323D2 L 336F LN 320D LRR 329E LN 326F L 336D L 323E SA 320E LN 323F OEM 336D2 320F L 330F 336F L XE 316E L 323E LN 329D2 L 326F 324D LN 390F L 323F L 330F LN 324D L 313F 336E L 326F LN 349E 336E H 349F 320E RR 325F

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

329D L 336FMHPU 329E 336E HVG 330F 330D 349E L HVG 349E 330FMHPU 336F 336E C7.1 352FMHPU 323F OEM 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert