NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemOther Exhaust System Components383-8659: Spherical Flare Exhaust Tube
Home
EngineExhaust SystemOther Exhaust System Components
383-8659: Spherical Flare Exhaust Tube
383-8659: Spherical Flare Exhaust Tube

Cat® Spherical Flare Exhaust Tube with Mounting Plate used on Rear Frame

Brand: Cat

Product Images
383-8659: Spherical Flare Exhaust Tube
383-8659: Spherical Flare Exhaust Tube
383-8659: Spherical Flare Exhaust Tube
383-8659: Spherical Flare Exhaust Tube
383-8659: Spherical Flare Exhaust Tube

Cat® Spherical Flare Exhaust Tube with Mounting Plate used on Rear Frame

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Spherical Flare Exhaust Tube is a component of an exhaust unit that is responsible for carrying exhaust gases from the engine to other components in the assembly. This Tube consists of a tube assembly and a mounting plate that is designed to be mounted on the rear frame and to fit in the muffler tube arrangements for transferring the gases from the Muffler to the frame. It has an optimum size that allows more exhaust gases to flow through the Tube without reducing the velocity of the flow.

Attributes:
• Provides a tight seal to prevent fluid leaks.
• Provided with 4 mounting holes and 4 slots to fit the fastener of size M10 to attach the plate to the rear frame.
• Withstands high pressures and temperatures of the exhaust gases.
• Withstands vibrations and shocks in the frame.

Applications:
A Spherical Flare Exhaust Tube is used on the Rear Frame to carry the Exhaust Gases from the muffler to the surrounding.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Spherical Flare Exhaust Tube is a component of an exhaust unit that is responsible for carrying exhaust gases from the engine to other components in the assembly. This Tube consists of a tube assembly and a mounting plate that is designed to be mounted on the rear frame and to fit in the muffler tube arrangements for transferring the gases from the Muffler to the frame. It has an optimum size that allows more exhaust gases to flow through the Tube without reducing the velocity of the flow.

Attributes:
• Provides a tight seal to prevent fluid leaks.
• Provided with 4 mounting holes and 4 slots to fit the fastener of size M10 to attach the plate to the rear frame.
• Withstands high pressures and temperatures of the exhaust gases.
• Withstands vibrations and shocks in the frame.

Applications:
A Spherical Flare Exhaust Tube is used on the Rear Frame to carry the Exhaust Gases from the muffler to the surrounding.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Alloy Steel
Weight (kg): 11.4
Outside Diameter (mm): 102
Weight (lb): 25.13
Outside Diameter (in): 4.00
Units of MeasureUSMetric
Material: Steel,Alloy Steel
Weight (kg): 11.4
Outside Diameter (mm): 102
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Articulated Truck
730C2725C730730C730 EJECTOR725725C2735
Ejector Truck
730C2 EJ730C
View More
Articulated Truck
730C2725C730730C730 EJECTOR725725C2735
Warranty Information
Return Policy
Parts diagram for 383-8659
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
383-8659383-8659
2U-74772U-7477
186-3105186-3105
View All Parts
Frequently bought together
383-8659
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2U-7477
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
186-3105
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
186-2225
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
186-3104
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
382-1355
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 383-8659
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 383-8659

A Spherical Flare Exhaust Tube is a component of an exhaust unit that is responsible for carrying exhaust gases from the engine to other components in the assembly. This Tube consists of a tube assembly and a mounting plate that is designed to be mounted on the rear frame and to fit in the muffler tube arrangements for transferring the gases from the Muffler to the frame. It has an optimum size that allows more exhaust gases to flow through the Tube without reducing the velocity of the flow.

Attributes:
• Provides a tight seal to prevent fluid leaks.
• Provided with 4 mounting holes and 4 slots to fit the fastener of size M10 to attach the plate to the rear frame.
• Withstands high pressures and temperatures of the exhaust gases.
• Withstands vibrations and shocks in the frame.

Applications:
A Spherical Flare Exhaust Tube is used on the Rear Frame to carry the Exhaust Gases from the muffler to the surrounding.

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 383-8659

Units of Measure

USMetric
Material: Steel,Alloy Steel
Weight (kg): 11.4
Outside Diameter (mm): 102
Weight (lb): 25.13
Outside Diameter (in): 4.00
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 383-8659

ARTICULATED TRUCK

730C2 725C 730 730C 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

730C2 EJ 730C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert