Description: A Manifold Mounting Plate is a flat metal plate that is typically mounted on top of a manifold assembly in an engine. The manifold mounting plate is usually bolted to the top of the manifold assembly and provides a stable and level surface for the components to be mounted on. This can help to ensure that the components are securely fastened and properly aligned with the manifold, which is important for their proper functioning.
Attributes: • Manufactured to precise specifications and are built for durability, reliability, and productivity • Manufactured from Stainless steel to exhibit high strength, excellent corrosion resistance, good ductility, and toughness.
Applications: A Manifold Mounting Plate is used to mount the Diesel Exhaust Fluid Tank, widely used in Cat Articulated Dump Truck, Asphalt Paver, Cold Planer, Earthmoving Compactor, Engine - Generator Set, Engine - Industrial, Excavators, Forest Products, Marine Products, Material Handler, Motor Grader, OEM Solutions, Off-highway Truck, Petroleum Products, Pipelayer, Renewable Energy, Retrofit Aftertreatment, Road Reclaimer, Track-type Loader, Track-type Tractor, Wheel Dozer, Wheel Tractor-scraper, Wheel-type Loader, Wheel-type Skidder, and Wheeled Excavator.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Manifold Mounting Plate is a flat metal plate that is typically mounted on top of a manifold assembly in an engine. The manifold mounting plate is usually bolted to the top of the manifold assembly and provides a stable and level surface for the components to be mounted on. This can help to ensure that the components are securely fastened and properly aligned with the manifold, which is important for their proper functioning.
Attributes: • Manufactured to precise specifications and are built for durability, reliability, and productivity • Manufactured from Stainless steel to exhibit high strength, excellent corrosion resistance, good ductility, and toughness.
Applications: A Manifold Mounting Plate is used to mount the Diesel Exhaust Fluid Tank, widely used in Cat Articulated Dump Truck, Asphalt Paver, Cold Planer, Earthmoving Compactor, Engine - Generator Set, Engine - Industrial, Excavators, Forest Products, Marine Products, Material Handler, Motor Grader, OEM Solutions, Off-highway Truck, Petroleum Products, Pipelayer, Renewable Energy, Retrofit Aftertreatment, Road Reclaimer, Track-type Loader, Track-type Tractor, Wheel Dozer, Wheel Tractor-scraper, Wheel-type Loader, Wheel-type Skidder, and Wheeled Excavator.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (mm): 92
Inside Diameter (in): 3.62
Length (in): 5
Inside Diameter (mm): 92
Material: Stainless Steel
Outside Diameter (in): 5.00
Outer Diameter (mm): 127
Thickness (in): 0.08
Outside Diameter (mm): 127
Thickness (mm): 2
Weight (kg): 0.08
Weight (lb): 0.18
Width (in): 3.62
Units of MeasureUSMetric
Inner Diameter (mm): 92
Inside Diameter (in): 3.62
Length (in): 5
View More
Време е за техническо
обслужване?
Ние ще улесним процеса
Предлагат се пълни комплекти за
поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.
Description: A Manifold Mounting Plate is a flat metal plate that is typically mounted on top of a manifold assembly in an engine. The manifold mounting plate is usually bolted to the top of the manifold assembly and provides a stable and level surface for the components to be mounted on. This can help to ensure that the components are securely fastened and properly aligned with the manifold, which is important for their proper functioning.
Attributes: • Manufactured to precise specifications and are built for durability, reliability, and productivity • Manufactured from Stainless steel to exhibit high strength, excellent corrosion resistance, good ductility, and toughness.
Applications: A Manifold Mounting Plate is used to mount the Diesel Exhaust Fluid Tank, widely used in Cat Articulated Dump Truck, Asphalt Paver, Cold Planer, Earthmoving Compactor, Engine - Generator Set, Engine - Industrial, Excavators, Forest Products, Marine Products, Material Handler, Motor Grader, OEM Solutions, Off-highway Truck, Petroleum Products, Pipelayer, Renewable Energy, Retrofit Aftertreatment, Road Reclaimer, Track-type Loader, Track-type Tractor, Wheel Dozer, Wheel Tractor-scraper, Wheel-type Loader, Wheel-type Skidder, and Wheeled Excavator.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 384-0801
Units of Measure
USMetric
Inner Diameter (mm): 92
Inside Diameter (in): 3.62
Length (in): 5
Inside Diameter (mm): 92
Material: Stainless Steel
Outside Diameter (in): 5.00
Outer Diameter (mm): 127
Thickness (in): 0.08
Outside Diameter (mm): 127
Thickness (mm): 2
Weight (kg): 0.08
Weight (lb): 0.18
Width (in): 3.62
View More
Време е за техническо
обслужване?
Ние ще улесним процеса
Предлагат се пълни комплекти за
поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.