Description: The Piston Rod in a Stick Hydraulic Cylinder is an integral part of the cylinder assembly. As the piston rod extends or retracts, it transfers the force to the stick or boom, causing it to move accordingly. The linear motion of the piston rod controls the extension or retraction of the stick, allowing the operator to manipulate the machine's arm.
Attributes: • Offer durability, strength, and resistance to the forces and loads encountered during hydraulic operations. • Provides durability and resistance to the loads and stresses encountered during operation. • Precision machined to ensure proper fit and performance.
Application: The Piston Rod in a Stick Hydraulic Cylinder plays a vital role in transmitting power, controlling the direction, handling loads, providing stability, and maintaining proper sealing. It is an essential component that allows the stick or boom to extend, retract, and perform various tasks effectively and it is mainly used in Cat 301.4C and 302.7D Excavators.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Piston Rod in a Stick Hydraulic Cylinder is an integral part of the cylinder assembly. As the piston rod extends or retracts, it transfers the force to the stick or boom, causing it to move accordingly. The linear motion of the piston rod controls the extension or retraction of the stick, allowing the operator to manipulate the machine's arm.
Attributes: • Offer durability, strength, and resistance to the forces and loads encountered during hydraulic operations. • Provides durability and resistance to the loads and stresses encountered during operation. • Precision machined to ensure proper fit and performance.
Application: The Piston Rod in a Stick Hydraulic Cylinder plays a vital role in transmitting power, controlling the direction, handling loads, providing stability, and maintaining proper sealing. It is an essential component that allows the stick or boom to extend, retract, and perform various tasks effectively and it is mainly used in Cat 301.4C and 302.7D Excavators.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 1.77
Diameter (mm): 45
Material: Steel,Carbon Steel
Overall Length (in): 31.65
Overall Length (mm): 804
Weight (kg): 10.2
Weight (lb): 22.49
Outside Diameter (mm): 45
Length (in): 31.7
Length (mm): 804
Outside Diameter (in): 1.8
Units of MeasureUSMetric
Diameter (in): 1.77
Diameter (mm): 45
Material: Steel,Carbon Steel
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
302.7D
View More
Mini Hyd Excavator
302.7D
Warranty Information
Return Policy
Parts diagram for 384-2449
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 384-2449
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 384-2449
Description: The Piston Rod in a Stick Hydraulic Cylinder is an integral part of the cylinder assembly. As the piston rod extends or retracts, it transfers the force to the stick or boom, causing it to move accordingly. The linear motion of the piston rod controls the extension or retraction of the stick, allowing the operator to manipulate the machine's arm.
Attributes: • Offer durability, strength, and resistance to the forces and loads encountered during hydraulic operations. • Provides durability and resistance to the loads and stresses encountered during operation. • Precision machined to ensure proper fit and performance.
Application: The Piston Rod in a Stick Hydraulic Cylinder plays a vital role in transmitting power, controlling the direction, handling loads, providing stability, and maintaining proper sealing. It is an essential component that allows the stick or boom to extend, retract, and perform various tasks effectively and it is mainly used in Cat 301.4C and 302.7D Excavators.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 384-2449
Units of Measure
USMetric
Diameter (in): 1.77
Diameter (mm): 45
Material: Steel,Carbon Steel
Overall Length (in): 31.65
Overall Length (mm): 804
Weight (kg): 10.2
Weight (lb): 22.49
Outside Diameter (mm): 45
Length (in): 31.7
Length (mm): 804
Outside Diameter (in): 1.8
View More
Compatible Models for part number 384-2449
MINI HYD EXCAVATOR
302.7D
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.