384-2495: M18xG 3/8"xM18 Hydraulic Pump Lines Tee Adapter
Cat® Hydraulic Pump Lines Tee Adapter facilitates the connection and distribution of hydraulic fluid between multiple lines, enhancing system efficiency
Brand: Cat
384-2495: M18xG 3/8"xM18 Hydraulic Pump Lines Tee Adapter
Cat® Hydraulic Pump Lines Tee Adapter facilitates the connection and distribution of hydraulic fluid between multiple lines, enhancing system efficiency
The Hydraulic Pump Lines Tee Adapter is designed to create a three-way junction for hydraulic fluid flow, this adapter connects multiple hydraulic lines, allowing fluid to be efficiently distributed and redirected within the system. This tee adapter manages the flow and pressure of hydraulic fluid, ensuring that the equipment operates smoothly and efficiently.
Attributes: • Ensures leak-free connections with robust sealing capabilities. • Designed for 24-degree to British standard parallel pipe. • Resilient against high-pressure conditions.
Applications: The Hydraulic Pump Lines Tee Adapter is used to split and combine hydraulic fluid flow from the hydraulic pump to multiple lines, allowing for efficient fluid management within the system.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
The Hydraulic Pump Lines Tee Adapter is designed to create a three-way junction for hydraulic fluid flow, this adapter connects multiple hydraulic lines, allowing fluid to be efficiently distributed and redirected within the system. This tee adapter manages the flow and pressure of hydraulic fluid, ensuring that the equipment operates smoothly and efficiently.
Attributes: • Ensures leak-free connections with robust sealing capabilities. • Designed for 24-degree to British standard parallel pipe. • Resilient against high-pressure conditions.
Applications: The Hydraulic Pump Lines Tee Adapter is used to split and combine hydraulic fluid flow from the hydraulic pump to multiple lines, allowing for efficient fluid management within the system.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 8T-7524 (M18 X 1.5)
Oil and Fuel Compatible Seal: 228-7103 (M18 X 1.5)
Coolant and Urea Compatible Seal: 199-9751 (M18 X 1.5)
Material: Carbon Steel,Alloy Steel
Transmission and Hydraulic Oil Compatibile Seal: 8T-7524 (M18 X 1.5)
Oil and Fuel Compatible Seal: 228-7103 (M18 X 1.5)
Coolant and Urea Compatible Seal: 199-9751 (M18 X 1.5)
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
302.7D
View More
Mini Hyd Excavator
302.7D
Warranty Information
Return Policy
Parts diagram for 384-2495
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 384-2495
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 384-2495
The Hydraulic Pump Lines Tee Adapter is designed to create a three-way junction for hydraulic fluid flow, this adapter connects multiple hydraulic lines, allowing fluid to be efficiently distributed and redirected within the system. This tee adapter manages the flow and pressure of hydraulic fluid, ensuring that the equipment operates smoothly and efficiently.
Attributes: • Ensures leak-free connections with robust sealing capabilities. • Designed for 24-degree to British standard parallel pipe. • Resilient against high-pressure conditions.
Applications: The Hydraulic Pump Lines Tee Adapter is used to split and combine hydraulic fluid flow from the hydraulic pump to multiple lines, allowing for efficient fluid management within the system.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 384-2495
Transmission and Hydraulic Oil Compatibile Seal: 8T-7524 (M18 X 1.5)
Oil and Fuel Compatible Seal: 228-7103 (M18 X 1.5)
Coolant and Urea Compatible Seal: 199-9751 (M18 X 1.5)
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 384-2495
MINI HYD EXCAVATOR
302.7D
View More
Related parts
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal
Contact Dealer
228-7103: 2.1 x 15.4mm 90A FKM O-Ring
Contact Dealer
199-9751: 2.1 x 15.4mm 70A EPDM O-Ring
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.