Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description:
Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Retention Type: PPR
Number of Track Sections: 44
Shoe Width (mm): 610
Track Pitch (mm): 215.9
Bolt Size (in): 7/8
Track Pitch (in): 8.5
ARM: No
Offset: Not Applicable
Shoe Width (in): 24
Track Bolt Thread: 0.875
Hole Type: Not Applicable
Number of Grousers: Single
Clipped: No
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
Shoe Type: ES
Seal And Lube Type: SALT
Bolt Size (mm): 7/8
Master Link Type: 5 Tooth Master
Units of MeasureUSMetric
Pin Retention Type: PPR
Number of Track Sections: 44
Shoe Width (mm): 610
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8TD8RD8R IID8GCD8 GCD8
View More
Track-Type Tractor
D8TD8RD8R IID8GCD8 GCD8
Warranty Information
Return Policy
Parts diagram for 384-2960
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 384-2960
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 384-2960
Description:
Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 384-2960
Units of Measure
USMetric
Pin Retention Type: PPR
Number of Track Sections: 44
Shoe Width (mm): 610
Track Pitch (mm): 215.9
Bolt Size (in): 7/8
Track Pitch (in): 8.5
ARM: No
Offset: Not Applicable
Shoe Width (in): 24
Track Bolt Thread: 0.875
Hole Type: Not Applicable
Number of Grousers: Single
Clipped: No
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
Shoe Type: ES
Seal And Lube Type: SALT
Bolt Size (mm): 7/8
Master Link Type: 5 Tooth Master
View More
Compatible Models for part number 384-2960
TRACK-TYPE TRACTOR
D8T D8R D8R II D8GC D8 GC D8
View More
Compare Alternate Parts
This part:384-2960: Sealed And Lubricated Track Link
Cat® Track Group 5 Tooth Master, Single Grouser, 44 Sections, Press Fit, SALT, MS, 610mm Shoe Width, 215.9mm Track Pitch
Related parts
384-2954: Track Group
Contact Dealer
654-8595: Single Grouser Shoe Sealed and Lubricated Track
Contact Dealer
654-8602: Single Grouser Shoe Sealed and Lubricated Track
Contact Dealer
384-2978: Track Group
Contact Dealer
631-8965: 660mm Wide Undercarriage Track
Contact Dealer
654-8606: Single Grouser Shoe Sealed and Lubricated Track
Contact Dealer
654-8611: Single Grouser Shoe Sealed and Lubricated Track
Contact Dealer
654-8603: Undercarriage Track
Contact Dealer
384-2982: Track Group
Contact Dealer
384-2984: 965mm Grouser Track Link
Contact Dealer
553-7145: Sealed & Lubricated Track
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.