NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions384-6168: Seat Assembly -Suspension
Home
CabsCab InteriorCab Seats & ComponentsSeat Suspensions
384-6168: Seat Assembly -Suspension
384-6168: Seat Assembly -Suspension

Cat® Suspension Seat Assembly (System Air)

Brand: Cat

Product Images
384-6168: Seat Assembly -Suspension
384-6168: Seat Assembly -Suspension

Cat® Suspension Seat Assembly (System Air)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Quality you expect for your rugged work environment.

Attributes:
• Cloth covered suspension seat assembly with armrest, headrest and seat belt
• Color: Asphalt Gray
• Fore and aft adjustment
• Adjustable backrest angle and lumbar support
• Suspension cover
• Height adjustment
• Durable, easy to clean surface

Application:
Used to provide a heavy-duty, secure operator seat for Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Quality you expect for your rugged work environment.

Attributes:
• Cloth covered suspension seat assembly with armrest, headrest and seat belt
• Color: Asphalt Gray
• Fore and aft adjustment
• Adjustable backrest angle and lumbar support
• Suspension cover
• Height adjustment
• Durable, easy to clean surface

Application:
Used to provide a heavy-duty, secure operator seat for Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (mm): 646
Overall Width (in): 25.4
Overall Length (mm): 792
Overall Length (in): 31.2
Overall Height (mm): 1115
Overall Height (in): 43.9
Material: Carbon Steel,Sealants / Adhesives Adhesive
Units of MeasureUSMetric
Overall Width (mm): 646
Overall Width (in): 25.4
Overall Length (mm): 792
View More
Compatible Models
Compatible Models
Quarry Truck
771D775D
Truck
773E793D773D793B793C769D789C789B785C777D785D775D785B
Tractor
776D784C
Off Highway Truck
785D793D
View More
Quarry Truck
771D775D
Warranty Information
Return Policy
Parts diagram for 384-6168
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
384-6168384-6168
3J-73543J-7354
3J-19073J-1907
View All Parts
Frequently bought together
384-6168
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-7354
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8398
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 384-6168
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 384-6168

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Quality you expect for your rugged work environment.

Attributes:
• Cloth covered suspension seat assembly with armrest, headrest and seat belt
• Color: Asphalt Gray
• Fore and aft adjustment
• Adjustable backrest angle and lumbar support
• Suspension cover
• Height adjustment
• Durable, easy to clean surface

Application:
Used to provide a heavy-duty, secure operator seat for Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 384-6168

Units of Measure

USMetric
Overall Width (mm): 646
Overall Width (in): 25.4
Overall Length (mm): 792
Overall Length (in): 31.2
Overall Height (mm): 1115
Overall Height (in): 43.9
Material: Carbon Steel,Sealants / Adhesives Adhesive
View More
Compatible Models for part number 384-6168

QUARRY TRUCK

771D 775D

TRUCK

773E 793D 773D 793B 793C 769D 789C 789B 785C 777D 785D 775D 785B

TRACTOR

776D 784C

OFF HIGHWAY TRUCK

785D 793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert