A 24 Degree to Straight Thread O-Ring Adapter is fitting in hydraulic systems to create a secure and leak-free connection between the 24-degree cone fitting and the straight thread fitting with an O-ring seal, enhancing efficient fluid transfer in hydraulic systems.
Attributes: • Made from robust materials. • Withstand high pressures, temperature variations, and mechanical stress. • Ensure a proper fit and sealing. • Allow fluid to flow directly from one fitting to the other.
Applications: A 24 Degree to Straight Thread O-Ring Adapter is used in hydraulic systems to create a secure, leak-free connection, maintaining the integrity and reliability of high-pressure hydraulic systems in heavy machinery.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
A 24 Degree to Straight Thread O-Ring Adapter is fitting in hydraulic systems to create a secure and leak-free connection between the 24-degree cone fitting and the straight thread fitting with an O-ring seal, enhancing efficient fluid transfer in hydraulic systems.
Attributes: • Made from robust materials. • Withstand high pressures, temperature variations, and mechanical stress. • Ensure a proper fit and sealing. • Allow fluid to flow directly from one fitting to the other.
Applications: A 24 Degree to Straight Thread O-Ring Adapter is used in hydraulic systems to create a secure, leak-free connection, maintaining the integrity and reliability of high-pressure hydraulic systems in heavy machinery.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Coolant and Urea Compatible Seal: 291-8174 (M16 X 1.5) , 199-9751 (M18 X 1.5)
Oil and Fuel Compatible Seal: 228-7102 (M16 X 1.5), 228-7103 (M18 X 1.5)
Transmission and Hydraulic Oil Compatibile Seal: 8T-6850 (M16 X 1.5), 8T-7524 (M18 X 1.5)
Material: Alloy Steel
Coolant and Urea Compatible Seal: 291-8174 (M16 X 1.5) , 199-9751 (M18 X 1.5)
Oil and Fuel Compatible Seal: 228-7102 (M16 X 1.5), 228-7103 (M18 X 1.5)
Transmission and Hydraulic Oil Compatibile Seal: 8T-6850 (M16 X 1.5), 8T-7524 (M18 X 1.5)
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 385-5785
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 385-5785
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 385-5785
A 24 Degree to Straight Thread O-Ring Adapter is fitting in hydraulic systems to create a secure and leak-free connection between the 24-degree cone fitting and the straight thread fitting with an O-ring seal, enhancing efficient fluid transfer in hydraulic systems.
Attributes: • Made from robust materials. • Withstand high pressures, temperature variations, and mechanical stress. • Ensure a proper fit and sealing. • Allow fluid to flow directly from one fitting to the other.
Applications: A 24 Degree to Straight Thread O-Ring Adapter is used in hydraulic systems to create a secure, leak-free connection, maintaining the integrity and reliability of high-pressure hydraulic systems in heavy machinery.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 385-5785
Coolant and Urea Compatible Seal: 291-8174 (M16 X 1.5) , 199-9751 (M18 X 1.5)
Oil and Fuel Compatible Seal: 228-7102 (M16 X 1.5), 228-7103 (M18 X 1.5)
Transmission and Hydraulic Oil Compatibile Seal: 8T-6850 (M16 X 1.5), 8T-7524 (M18 X 1.5)
Material: Alloy Steel
View More
Compatible Models for part number 385-5785
We currently do not have compatibility information for this part.
Related parts
228-7103: 2.1 x 15.4mm 90A FKM O-Ring
Contact Dealer
291-8174: O-Ring
Contact Dealer
228-7102: 2.1 x 13.4mm 90A FKM O-Ring
Contact Dealer
8T-6850: 13.4mm Inside Diameter Seal-O-Ring
Contact Dealer
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.