The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-5899 : Cat® Reman Engine Electronic Control Module
Contact Dealer
Description
Description
Description: Cat electronic monitoring system provides monitoring of operating conditions of Cat heavy duty equipment.
Attributes: • Caterpillar monitoring system (EMS III) • Liquid crystal display (Negative mode polarizer) • Antiglare with anti-fog tempered glass • Cast aluminum housing • Voltage Range: 18-32 VDC • RoHS compliant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Used in the operator compartment of Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat electronic monitoring system provides monitoring of operating conditions of Cat heavy duty equipment.
Attributes: • Caterpillar monitoring system (EMS III) • Liquid crystal display (Negative mode polarizer) • Antiglare with anti-fog tempered glass • Cast aluminum housing • Voltage Range: 18-32 VDC • RoHS compliant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Used in the operator compartment of Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 138.9
Width (mm): 115.4
Height (mm): 74.8
Length (in): 5.47
Width (in): 4.54
Height (in): 2.94
Material: Glass Ceramic,Alloy Aluminum
Units of MeasureUSMetric
Length (mm): 138.9
Width (mm): 115.4
Height (mm): 74.8
View More
Compatible Models
Compatible Models
Generator
SR4SR4BSR4BHV
Gen Set Engine
350835123512B3508B35163516B
Generator Set
3516C3516B3508B3512C3512B
Marine Auxiliary
3512C35083512B3508B3516B3512
Marine Engine
3516351235083508B3516B3512B
Engine - Industrial
LD700E3516B
Industrial Engine
3508B3512B3512C3516B
Locomotive Engine
36123508C3516C3516B3508B3512C3512B
Petroleum Engine
3508C3516C3516B3508B3512C3512B
Off Highway Truck
3508B
Petroleum Gen Set
3512C
View More
Generator
SR4SR4BSR4BHV
Warranty Information
Return Policy
Parts diagram for 386-6022
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 386-6022
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 386-6022
Description: Cat electronic monitoring system provides monitoring of operating conditions of Cat heavy duty equipment.
Attributes: • Caterpillar monitoring system (EMS III) • Liquid crystal display (Negative mode polarizer) • Antiglare with anti-fog tempered glass • Cast aluminum housing • Voltage Range: 18-32 VDC • RoHS compliant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Used in the operator compartment of Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat Reman Engine Electronic Control Module (EMSII Genset/Marine) (NEG)
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.