NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineAir & Hydraulic Starting SystemsEther Valves387-7832: Ether Injector Atomizer
Home
EngineAir & Hydraulic Starting SystemsEther Valves
387-7832: Ether Injector Atomizer
387-7832: Ether Injector Atomizer

Cat® Ether Injector Atomizer for Cold Weather Starting, Connections: 5/16-24 SAE Flareless to 1/8-27 NPT

Brand: Cat

Product Images
387-7832: Ether Injector Atomizer
387-7832: Ether Injector Atomizer
387-7832: Ether Injector Atomizer
387-7832: Ether Injector Atomizer
387-7832: Ether Injector Atomizer

Cat® Ether Injector Atomizer for Cold Weather Starting, Connections: 5/16-24 SAE Flareless to 1/8-27 NPT

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Atomizer (ether jet) part # 387-7832 is used in the cold weather engine starting aid system that provides ether to the engine to improve cold start performance.

Attributes:
• Brass ether atomizer
• End 1: 1/8-27 NPT
• End 2: 5/16-24 SAE Flareless

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Atomizer (ether jet) part # 387-7832 is used in the cold weather engine starting aid system that provides ether to the engine to improve cold start performance.

Attributes:
• Brass ether atomizer
• End 1: 1/8-27 NPT
• End 2: 5/16-24 SAE Flareless

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: 5/16-24 SAE Flareless
Hex Size (in): 0.56
Hex Size (mm): 14.3
Material: Brass,Carbon Steel,Alloy Brass
Thread Size (in): 1/8-27 NPTF
Units of MeasureUSMetric
Connector Type: 5/16-24 SAE Flareless
Hex Size (in): 0.56
Hex Size (mm): 14.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Track-Type Tractor
D9TD8TD6TD6T XWD6T LGPD6T LGPPATD6T XL PATD6T XW PATD9D6T XLD7ED8
Pipelayer
PL72PL83PL87
Track Loader
973K
Track-Type Loader
973
View More
Track-Type Tractor
D9TD8TD6TD6T XWD6T LGPD6T LGPPATD6T XL PATD6T XW PATD9D6T XLD7ED8
Warranty Information
Return Policy
Parts diagram for 387-7832
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 387-7832
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 387-7832

Description:
Atomizer (ether jet) part # 387-7832 is used in the cold weather engine starting aid system that provides ether to the engine to improve cold start performance.

Attributes:
• Brass ether atomizer
• End 1: 1/8-27 NPT
• End 2: 5/16-24 SAE Flareless

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 387-7832

Units of Measure

USMetric
Connector Type: 5/16-24 SAE Flareless
Hex Size (in): 0.56
Hex Size (mm): 14.3
Material: Brass,Carbon Steel,Alloy Brass
Thread Size (in): 1/8-27 NPTF
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 387-7832

TRACK-TYPE TRACTOR

D9T D8T D6T D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D9 D6T XL D7E D8

PIPELAYER

PL72 PL83 PL87

TRACK LOADER

973K

TRACK-TYPE LOADER

973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert