NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageTrack ComponentsTrack Groups391-3969: Track Group- 22" ES 44 Section
Home
UndercarriageTrack ComponentsTrack Groups
391-3969: Track Group- 22" ES 44 Section
391-3969: Track Group- 22" ES 44 Section

Cat® Track Group 5 Tooth Master, Single Grouser, 44 Sections, Press Fit, SALT, ES, 560mm Shoe Width, 215.9mm Track Pitch

Brand: Cat

Product Images
391-3969: Track Group- 22" ES 44 Section
391-3969: Track Group- 22" ES 44 Section
391-3969: Track Group- 22" ES 44 Section
391-3969: Track Group- 22" ES 44 Section
391-3969: Track Group- 22" ES 44 Section

Cat® Track Group 5 Tooth Master, Single Grouser, 44 Sections, Press Fit, SALT, ES, 560mm Shoe Width, 215.9mm Track Pitch

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Description
Description

Description:
Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.

Attributes:
General Duty parts are backed by standard Cat® Parts Warranty.
General Duty parts meet industry expectations for durability and technology.

Application:
General Duty parts are designed for moderate and light applications and lower utilization.
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.

Attributes:
General Duty parts are backed by standard Cat® Parts Warranty.
General Duty parts meet industry expectations for durability and technology.

Application:
General Duty parts are designed for moderate and light applications and lower utilization.
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Number of Track Sections: 44
Shoe Width (mm): 560
Track Pitch (mm): 215.9
Bolt Size (in): 7/8
Track Pitch (in): 8.5
ARM: No
Offset: Not Applicable
Shoe Width (in): 22
Track Bolt Thread: 0.875
Hole Type: Not Applicable
Number of Grousers: Single
Grease Track Type: Not Applicable
Clipped: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
Shoe Type: ES
Seal And Lube Type: SALT
Bolt Size (mm): 7/8
Master Link Type: 5 Tooth Master
Units of MeasureUSMetric
Number of Track Sections: 44
Shoe Width (mm): 560
Track Pitch (mm): 215.9
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8TD8GCD8 GC
View More
Track-Type Tractor
D8TD8GCD8 GC
Warranty Information
Return Policy
Parts diagram for 391-3969
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 391-3969
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 391-3969

Description:
Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.

Attributes:
General Duty parts are backed by standard Cat® Parts Warranty.
General Duty parts meet industry expectations for durability and technology.

Application:
General Duty parts are designed for moderate and light applications and lower utilization.
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 391-3969

Units of Measure

USMetric
Number of Track Sections: 44
Shoe Width (mm): 560
Track Pitch (mm): 215.9
Bolt Size (in): 7/8
Track Pitch (in): 8.5
ARM: No
Offset: Not Applicable
Shoe Width (in): 22
Track Bolt Thread: 0.875
Hole Type: Not Applicable
Number of Grousers: Single
Grease Track Type: Not Applicable
Clipped: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
Shoe Type: ES
Seal And Lube Type: SALT
Bolt Size (mm): 7/8
Master Link Type: 5 Tooth Master
View More
Compatible Models for part number 391-3969

TRACK-TYPE TRACTOR

D8T D8GC D8 GC

View More
Related parts
625-7305
625-7305: 560mm Width Undercarriage Track Assembly
Contact Dealer
641-9532
641-9532: 560mm Width Single Grouser Track
Contact Dealer
384-2984
384-2984: 965mm Grouser Track Link
Contact Dealer
391-3970
391-3970: Track Group- 28" ES 44 Section
Contact Dealer
553-7145
553-7145: Sealed & Lubricated Track
Contact Dealer
641-9535
641-9535: Undercarriage Track
Contact Dealer
615-3646
615-3646: TRACK GP-610
Contact Dealer
384-2978
384-2978: Link Track Shoe
Contact Dealer
625-7306
625-7306: Undercarriage Track
Contact Dealer
625-7307
625-7307: 710mm Width Undercarriage Track Assembly
Contact Dealer
641-9533
641-9533: Undercarriage Track
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert