NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components391-4781: Right-Hand Light Surround
Home
CabsOther Cab Components
391-4781: Right-Hand Light Surround
391-4781: Right-Hand Light Surround

Cat® Panel surrounds and protects the Right-side light, such as the right headlight

Brand: Cat

Product Images
391-4781: Right-Hand Light Surround
391-4781: Right-Hand Light Surround
391-4781: Right-Hand Light Surround
391-4781: Right-Hand Light Surround
391-4781: Right-Hand Light Surround

Cat® Panel surrounds and protects the Right-side light, such as the right headlight

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Right hand headlight surround for use on certain Articulated Dump Truck models.

Attributes:
• Molded plastic headlight surround
• Heat resistant polypropylene
• Color: Cat Yellow
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Right hand headlight surround for use on certain Articulated Dump Truck models.

Attributes:
• Molded plastic headlight surround
• Heat resistant polypropylene
• Color: Cat Yellow
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Polypropylene,Polyolefin Plastic,Alloy Zinc,Structural Steel
Color: Cat Yellow
Overall Height (mm): 488
Overall Length (mm): 692
Overall Width (mm): 639
Overall Height (in): 19.21
Overall Length (in): 27.24
Overall Width (in): 25.16
Units of MeasureUSMetric
Material: Polypropylene,Polyolefin Plastic,Alloy Zinc,Structural Steel
Color: Cat Yellow
Overall Height (mm): 488
View More
Compatible Models
Compatible Models
Articulated Truck
730C2725C730730C725725C2735
Ejector Truck
730C2 EJ730C
View More
Articulated Truck
730C2725C730730C725725C2735
Warranty Information
Return Policy
Parts diagram for 391-4781
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 391-4781
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 391-4781

Description:
Right hand headlight surround for use on certain Articulated Dump Truck models.

Attributes:
• Molded plastic headlight surround
• Heat resistant polypropylene
• Color: Cat Yellow
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 391-4781

Units of Measure

USMetric
Material: Polypropylene,Polyolefin Plastic,Alloy Zinc,Structural Steel
Color: Cat Yellow
Overall Height (mm): 488
Overall Length (mm): 692
Overall Width (mm): 639
Overall Height (in): 19.21
Overall Length (in): 27.24
Overall Width (in): 25.16
View More
Compatible Models for part number 391-4781

ARTICULATED TRUCK

730C2 725C 730 730C 725 725C2 735

EJECTOR TRUCK

730C2 EJ 730C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert