NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeFilters & FluidsFiltersScreens396-9124: 164mm Long Hydraulic Screen Element
Home
Filters & FluidsFiltersScreens
396-9124: 164mm Long Hydraulic Screen Element
396-9124: 164mm Long Hydraulic Screen Element

Cat® 164mm Long Hydraulic Screen Element

Brand: Cat

Product Images
396-9124: 164mm Long Hydraulic Screen Element
396-9124: 164mm Long Hydraulic Screen Element
396-9124: 164mm Long Hydraulic Screen Element
396-9124: 164mm Long Hydraulic Screen Element
396-9124: 164mm Long Hydraulic Screen Element

Cat® 164mm Long Hydraulic Screen Element

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Hydraulic Screen Element, also known as a Hydraulic Filter Element or Hydraulic Strainer, is designed to trap and retain the contaminants, preventing them from circulating through the system. It typically consists of a porous medium, such as wire mesh or synthetic fibers, arranged in a pleated or cylindrical configuration.

Attributes:
• Highly effective at filtering out contaminants from hydraulic fluid.
• Withstands high pressures and harsh operating conditions.

Applications: 
A Hydraulic Screen Element is used to remove contaminants and impurities from hydraulic fluid, ensuring smooth operation.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Hydraulic Screen Element, also known as a Hydraulic Filter Element or Hydraulic Strainer, is designed to trap and retain the contaminants, preventing them from circulating through the system. It typically consists of a porous medium, such as wire mesh or synthetic fibers, arranged in a pleated or cylindrical configuration.

Attributes:
• Highly effective at filtering out contaminants from hydraulic fluid.
• Withstands high pressures and harsh operating conditions.

Applications: 
A Hydraulic Screen Element is used to remove contaminants and impurities from hydraulic fluid, ensuring smooth operation.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More

Huolto edessä?

Me teemme sen helpoksi

Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.

Compatible Models
Compatible Models
Rotary Drill
MD6380MD6250MD6200MD6310
Wheel Dozer
854854K
Wheel Loader
994F994K994H995993K992K993992
View More
Rotary Drill
MD6380MD6250MD6200MD6310
Warranty Information
Return Policy
Parts diagram for 396-9124
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 396-9124
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 396-9124

A Hydraulic Screen Element, also known as a Hydraulic Filter Element or Hydraulic Strainer, is designed to trap and retain the contaminants, preventing them from circulating through the system. It typically consists of a porous medium, such as wire mesh or synthetic fibers, arranged in a pleated or cylindrical configuration.

Attributes:
• Highly effective at filtering out contaminants from hydraulic fluid.
• Withstands high pressures and harsh operating conditions.

Applications: 
A Hydraulic Screen Element is used to remove contaminants and impurities from hydraulic fluid, ensuring smooth operation.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 396-9124
Material: Carbon Steel
View More

Huolto edessä?

Me teemme sen helpoksi

Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.

Compatible Models for part number 396-9124

ROTARY DRILL

MD6380 MD6250 MD6200 MD6310

WHEEL DOZER

854 854K

WHEEL LOADER

994F 994K 994H 995 993K 992K 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert