The Bucket Tip Adapter is typically made of high-strength steel and is designed to withstand the forces and stresses encountered during excavation operations. The adapter is bolted onto the Shovel Bucket cutting edge, typically using high-strength bolts that are designed to resist shear and tensile forces. The adapter has a specific shape and size that is compatible with the eSurface Extraction quick-coupling unit, allowing for secure attachment and detachment.
Attributes: • High strength and wear resistance. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: The Bucket Tip Adapter used on a Shovel Bucket is a device that is attached to the cutting edge of the Shovel Bucket to allow the bucket to be connected to the Surface Extraction.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Bucket Tip Adapter is typically made of high-strength steel and is designed to withstand the forces and stresses encountered during excavation operations. The adapter is bolted onto the Shovel Bucket cutting edge, typically using high-strength bolts that are designed to resist shear and tensile forces. The adapter has a specific shape and size that is compatible with the eSurface Extraction quick-coupling unit, allowing for secure attachment and detachment.
Attributes: • High strength and wear resistance. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: The Bucket Tip Adapter used on a Shovel Bucket is a device that is attached to the cutting edge of the Shovel Bucket to allow the bucket to be connected to the Surface Extraction.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: Center
Type: Two Strap
Bevel Angle: 0
Material: Alloy Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 43.201
Hole Quantity: 0
Corner Kickout Angle: 0
Size: WH12
Width (mm): 266.7
Bottom Strap Length (mm): 723.9
Attachment Method: Mechanically Attached
Hole Spacing (mm): 0
Base Edge Thickness Class: 159
Bottom Strap Length (in): 28.5
Series: X-4
Overall Length (mm): 1097.3
Width (in): 10.5
Units of MeasureUSMetric
Position: Center
Type: Two Strap
Bevel Angle: 0
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 398-3028
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 398-3028
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 398-3028
The Bucket Tip Adapter is typically made of high-strength steel and is designed to withstand the forces and stresses encountered during excavation operations. The adapter is bolted onto the Shovel Bucket cutting edge, typically using high-strength bolts that are designed to resist shear and tensile forces. The adapter has a specific shape and size that is compatible with the eSurface Extraction quick-coupling unit, allowing for secure attachment and detachment.
Attributes: • High strength and wear resistance. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: The Bucket Tip Adapter used on a Shovel Bucket is a device that is attached to the cutting edge of the Shovel Bucket to allow the bucket to be connected to the Surface Extraction.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 398-3028
Units of Measure
USMetric
Position: Center
Type: Two Strap
Bevel Angle: 0
Material: Alloy Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 43.201
Hole Quantity: 0
Corner Kickout Angle: 0
Size: WH12
Width (mm): 266.7
Bottom Strap Length (mm): 723.9
Attachment Method: Mechanically Attached
Hole Spacing (mm): 0
Base Edge Thickness Class: 159
Bottom Strap Length (in): 28.5
Series: X-4
Overall Length (mm): 1097.3
Width (in): 10.5
View More
Compatible Models for part number 398-3028
We currently do not have compatibility information for this part.
Related parts
398-3030: Adapter Clamp
Contact Dealer
398-3031: Adapter Clamp
Contact Dealer
503-1306: Adapter Cover
Contact Dealer
445-9448: Tip Locking Cap
Contact Dealer
398-3032: Wedge
Contact Dealer
398-3040: Adapter Cover
Contact Dealer
398-3042: Adapter Cover
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.