NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components3B-7764: 19 mm Long Bushing Reducing
Home
HydraulicsOther Hydraulic Components
3B-7764: 19 mm Long Bushing Reducing
3B-7764: 19 mm Long Bushing Reducing

Cat® Bushing Reducing(Adapters) for Air Tank

Brand: Cat

Product Images
3B-7764: 19 mm Long Bushing Reducing
3B-7764: 19 mm Long Bushing Reducing
3B-7764: 19 mm Long Bushing Reducing
3B-7764: 19 mm Long Bushing Reducing
3B-7764: 19 mm Long Bushing Reducing

Cat® Bushing Reducing(Adapters) for Air Tank

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Bushing Reducer has two ends with different diameters. One end is larger than the other and is designed to fit over the larger pipe or fitting, while the smaller end is designed to fit inside the smaller pipe or fitting. The reducer is inserted into the smaller pipe or fitting and secured in place using a fastener such as a screw or a clamp.

Attributes:
• Withstands the Pressure and vibration of the air tank system, as well as exposure to the environment.
• Creates a tight seal between the pipes or fittings it connects to prevent air leaks.

Applications:
A Bushing Reducer can be used to connect the air intake or exhaust of automotive systems, such as engines, transmissions, or brakes, to the air filter or muffler.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

The Bushing Reducer has two ends with different diameters. One end is larger than the other and is designed to fit over the larger pipe or fitting, while the smaller end is designed to fit inside the smaller pipe or fitting. The reducer is inserted into the smaller pipe or fitting and secured in place using a fastener such as a screw or a clamp.

Attributes:
• Withstands the Pressure and vibration of the air tank system, as well as exposure to the environment.
• Creates a tight seal between the pipes or fittings it connects to prevent air leaks.

Applications:
A Bushing Reducer can be used to connect the air intake or exhaust of automotive systems, such as engines, transmissions, or brakes, to the air filter or muffler.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Hex Size (in): 0.87
Connector Type: NPT
Hex Size (mm): 22.1
Material: Brass,Alloy Copper,Alloy Brass
Material Description: Brass
Overall Length (in): 0.75
Length (mm): 19
Thread: 1/4-18 NPT; 1/2-14 NPT
Overall Length (mm): 19.05
Thread Size (in - TPI) (in): 1/4-18 NPT; 1/2-14 NPT
Length (in): 0.75
Units of MeasureUSMetric
Type: Straight
Hex Size (in): 0.87
Connector Type: NPT
View More
Compatible Models
Compatible Models
Generator
SR4BXQP500SR4
Truck Engine
1673C3306C3306B3306G3306
Wheel Skidder
518C528B518528530B
Paving Compactor
MG630C13 MARINE
Wheel Tractor
650B660B615C II631D631C666B615611627621637633C657B621R633D621S639D615C627B627E637D
Hydraulic Control
48
Track Loader
933C963973939933939C973C951C951B955L
Petroleum Engine
351635123508C3508B3516C3516B3512E3512C3512B
Soil Compactor
CP44B815CS64BCP7CS12 GC825C815BCP11CP12CP13CP14CP16CP17CS20CS10CS11CS12CS13CS13 GCCS16CS19CS44BCS54B
Wheel Dozer
814B824C
Landfill Compactor
816826C816B
Grapple
120C518125C
Petroleum Gen Set
3512B3512CC15C18
Wheel Loader
972G950B950E966D966C966F966EG936966G966R936E936F992920930936950966F II950B/950E992B980C994F970F994H
Soil Stabilizer
SS-250B
Articulated Truck
D30CD35CD25CD350CD300B
Engine - Industrial
3516BLD700E
Pneumatic Compactor
PS-200BPS-360BPS-360CPS-150CPS-150B
Industrial Engine
C3233043306351235163508B3508D3983516B3516CD342D398B3512B3512C3306BD333C3304BD330C
Wheel Scraper
666B631G631E621E621G621F657B623G637E637G637D627G627F639D627B627E615C611666657
Spray Ar
CAT WDS
Tractor
772B784C772776776D776C776B768B
Gas Engine
G342CG3304G3512BG3512JG3520BG3520JG3612G3508JG3508BG3516JG3516BG3512G3516G3508
Bulldozer
824S8S8U9C9U9S8A
Feller Buncher
FB518
Pumper
SBF214SPF343SPF343CSPS342SPT343SPT342SUF557
Power Module
PM3456PMG3516
Load Haul Dump
R1700 II
Off Highway Truck
789D3508B785D
Winch
518595859N59L58L
Motor Grader
120G140H140G130G143H163H NA140H ES160H ES12H NA120H ES140H NA14G12H12G160H160G160H NA12H ES14H NA
Track-Type Tractor
D3C IIID3GD4GD4ED5GD6CD10ND10RD4C IIID5C IIID8LD9LD9N
Asphalt Paver
AP-800AP-800B
Marine Engine
320833043306D399D330CD397DD364D375D3306BD333C3304B
Marine Auxiliary
36083516B3512C3512B3508B
Pipelayer
572G
Mining Excavator
5230B5110B52305130B
Engine - Generator Set
C1.5DE13.5
Vibratory Compactor
CS11 GCCS-54CS-56BCS-68BCS-44CS-54BCS-78BCS-79BCS-653CS-64BCP74BCS-74BCS-643CP-54CP-44CP11 GCCS14CP12 GCCS78BCS54BCS7CP-54BCS68BCS56BCS79BCP-56BCP-68BCP-643CP54BCP-74BCP76BCP-653CS74BCS10 GCCP68BCP56B
Petroleum Package
3508
Ripper Scarifier
140G130G12G
Generator Set
35083516C18C153512C13C32 GENSETC1.1DE9.53456D300GCC6.6C2.2DE18E3C9 GEN SETG3516BG3516CG3516E3508C3508BC9C32C2.2XQP300G3520CG3520BG3520E3306B3512C3512BC2.2 GEN SD250GCC1.1C1.5G3512E3516C3516B
Reclaimer Mixer
RM-250C
Marine Transmission
72117221
Engine
3512BG3516JG3520J3512PETROL3516PETROLEUM
Cold Planer
PR-1000CPR-1000PR-450C
Electric Rope Shovel
7495 HF7495
Road Reclaimer
RR-250B
Engine - Machine
3516CC273304
Gen Set Engine
360836063516BG3520BD398B3304B3512B3306BG3516B3508B345633063304D379B3508D399361635123516
Ripper
98
Boom
120C
Truck
789C789D777C777B789B777D769B785789785C785D773B785B769773777
View More
Generator
SR4BXQP500SR4
Warranty Information
Return Policy
Parts diagram for 3B-7764
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3B-7764
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3B-7764

The Bushing Reducer has two ends with different diameters. One end is larger than the other and is designed to fit over the larger pipe or fitting, while the smaller end is designed to fit inside the smaller pipe or fitting. The reducer is inserted into the smaller pipe or fitting and secured in place using a fastener such as a screw or a clamp.

Attributes:
• Withstands the Pressure and vibration of the air tank system, as well as exposure to the environment.
• Creates a tight seal between the pipes or fittings it connects to prevent air leaks.

Applications:
A Bushing Reducer can be used to connect the air intake or exhaust of automotive systems, such as engines, transmissions, or brakes, to the air filter or muffler.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 3B-7764

Units of Measure

USMetric
Type: Straight
Hex Size (in): 0.87
Connector Type: NPT
Hex Size (mm): 22.1
Material: Brass,Alloy Copper,Alloy Brass
Material Description: Brass
Overall Length (in): 0.75
Length (mm): 19
Thread: 1/4-18 NPT; 1/2-14 NPT
Overall Length (mm): 19.05
Thread Size (in - TPI) (in): 1/4-18 NPT; 1/2-14 NPT
Length (in): 0.75
View More
Compatible Models for part number 3B-7764

GENERATOR

SR4B XQP500 SR4

TRUCK ENGINE

1673C 3306C 3306B 3306 G3306

WHEEL SKIDDER

518C 528B 518 528 530B

PAVING COMPACTOR

MG630 C13 MARINE

WHEEL TRACTOR

650B 660B 615C II 631D 631C 666B 615 611 627 621 637 633C 657B 621R 633D 621S 639D 615C 627B 627E 637D

HYDRAULIC CONTROL

48

TRACK LOADER

933C 963 973 939 933 939C 973C 951C 951B 955L

PETROLEUM ENGINE

3516 3512 3508C 3508B 3516C 3516B 3512E 3512C 3512B

SOIL COMPACTOR

CP44B 815 CS64B CP7 CS12 GC 825C 815B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS16 CS19 CS44B CS54B

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

816 826C 816B

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B 3512C C15 C18

WHEEL LOADER

972G 950B 950E 966D 966C 966F 966E G936 966G 966R 936E 936F 992 920 930 936 950 966F II 950B/950E 992B 980C 994F 970F 994H

SOIL STABILIZER

SS-250B

ARTICULATED TRUCK

D30C D35C D25C D350C D300B

ENGINE - INDUSTRIAL

3516B LD700E

PNEUMATIC COMPACTOR

PS-200B PS-360B PS-360C PS-150C PS-150B

INDUSTRIAL ENGINE

C32 3304 3306 3512 3516 3508B 3508 D398 3516B 3516C D342 D398B 3512B 3512C 3306B D333C 3304B D330C

WHEEL SCRAPER

666B 631G 631E 621E 621G 621F 657B 623G 637E 637G 637D 627G 627F 639D 627B 627E 615C 611 666 657

SPRAY AR

CAT WDS

TRACTOR

772B 784C 772 776 776D 776C 776B 768B

GAS ENGINE

G342C G3304 G3512B G3512J G3520B G3520J G3612 G3508J G3508B G3516J G3516B G3512 G3516 G3508

BULLDOZER

824S 8S 8U 9C 9U 9S 8A

FELLER BUNCHER

FB518

PUMPER

SBF214 SPF343 SPF343C SPS342 SPT343 SPT342 SUF557

POWER MODULE

PM3456 PMG3516

LOAD HAUL DUMP

R1700 II

OFF HIGHWAY TRUCK

789D 3508B 785D

WINCH

518 59 58 59N 59L 58L

MOTOR GRADER

120G 140H 140G 130G 143H 163H NA 140H ES 160H ES 12H NA 120H ES 140H NA 14G 12H 12G 160H 160G 160H NA 12H ES 14H NA

TRACK-TYPE TRACTOR

D3C III D3G D4G D4E D5G D6C D10N D10R D4C III D5C III D8L D9L D9N

ASPHALT PAVER

AP-800 AP-800B

MARINE ENGINE

3208 3304 3306 D399 D330C D397D D364 D375D 3306B D333C 3304B

MARINE AUXILIARY

3608 3516B 3512C 3512B 3508B

PIPELAYER

572G

MINING EXCAVATOR

5230B 5110B 5230 5130B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CS11 GC CS-54 CS-56B CS-68B CS-44 CS-54B CS-78B CS-79B CS-653 CS-64B CP74B CS-74B CS-643 CP-54 CP-44 CP11 GC CS14 CP12 GC CS78B CS54B CS7 CP-54B CS68B CS56B CS79B CP-56B CP-68B CP-643 CP54B CP-74B CP76B CP-653 CS74B CS10 GC CP68B CP56B

PETROLEUM PACKAGE

3508

RIPPER SCARIFIER

140G 130G 12G

GENERATOR SET

3508 3516 C18 C15 3512 C13 C32 GENSET C1.1DE9.5 3456 D300GC C6.6 C2.2DE18E3 C9 GEN SET G3516B G3516C G3516E 3508C 3508B C9 C32 C2.2 XQP300 G3520C G3520B G3520E 3306B 3512C 3512B C2.2 GEN S D250GC C1.1 C1.5 G3512E 3516C 3516B

RECLAIMER MIXER

RM-250C

MARINE TRANSMISSION

7211 7221

ENGINE

3512B G3516J G3520J 3512PETROL 3516PETROLEUM

COLD PLANER

PR-1000C PR-1000 PR-450C

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RR-250B

ENGINE - MACHINE

3516C C27 3304

GEN SET ENGINE

3608 3606 3516B G3520B D398B 3304B 3512B 3306B G3516B 3508B 3456 3306 3304 D379B 3508 D399 3616 3512 3516

RIPPER

9 8

BOOM

120C

TRUCK

789C 789D 777C 777B 789B 777D 769B 785 789 785C 785D 773B 785B 769 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert