A Hydraulic Grease Nipple, also known as a Grease Fitting or Zerk Fitting, is a type of component that is used to lubricate hydraulic components in Hydraulics. The Grease Nipple is typically a small metal fitting that is threaded into a Hydraulic component, such as a cylinder or valve, and is used to inject grease into the component. The Hydraulic Grease Nipple is designed to provide a secure and leak-proof connection between the Grease gun and the Hydraulic component, allowing for the efficient transfer of grease into the component. The Grease helps to reduce friction and wear on the hydraulic components.
Attributes: • Manufactured to precise specifications and are built for durability, reliability, and productivity. • Provide high strength and wear resistance. • Ball check at the end of the Hydraulic Fitting.
Applications: A Hydraulic Grease Nipple is used in different systems like Pin, Suspension, Position Sensor, Central Lubrication in Chassis, Cylinders, and Clutch.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Hydraulic Grease Nipple, also known as a Grease Fitting or Zerk Fitting, is a type of component that is used to lubricate hydraulic components in Hydraulics. The Grease Nipple is typically a small metal fitting that is threaded into a Hydraulic component, such as a cylinder or valve, and is used to inject grease into the component. The Hydraulic Grease Nipple is designed to provide a secure and leak-proof connection between the Grease gun and the Hydraulic component, allowing for the efficient transfer of grease into the component. The Grease helps to reduce friction and wear on the hydraulic components.
Attributes: • Manufactured to precise specifications and are built for durability, reliability, and productivity. • Provide high strength and wear resistance. • Ball check at the end of the Hydraulic Fitting.
Applications: A Hydraulic Grease Nipple is used in different systems like Pin, Suspension, Position Sensor, Central Lubrication in Chassis, Cylinders, and Clutch.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Hydraulic Grease Nipple, also known as a Grease Fitting or Zerk Fitting, is a type of component that is used to lubricate hydraulic components in Hydraulics. The Grease Nipple is typically a small metal fitting that is threaded into a Hydraulic component, such as a cylinder or valve, and is used to inject grease into the component. The Hydraulic Grease Nipple is designed to provide a secure and leak-proof connection between the Grease gun and the Hydraulic component, allowing for the efficient transfer of grease into the component. The Grease helps to reduce friction and wear on the hydraulic components.
Attributes: • Manufactured to precise specifications and are built for durability, reliability, and productivity. • Provide high strength and wear resistance. • Ball check at the end of the Hydraulic Fitting.
Applications: A Hydraulic Grease Nipple is used in different systems like Pin, Suspension, Position Sensor, Central Lubrication in Chassis, Cylinders, and Clutch.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3B-8490
Units of Measure
USMetric
Hex Size (in): 0.5625
Hex Size (mm): 14.29
Length (in): 0.9
Length (mm): 23.02
Material Description: Steel
Thread Size (in): 1/4-18 PTF
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 3B-8490
GENERATOR
SR4
BRUSH CUTTER
BR624 MR-244
MATERIAL HANDLER
MH3040 M325D L MH
WINCH
55
MOTOR GRADER
120B 16 140B 140 14E 120 12F 12E
BACKHOE
BH150 BH160
HYDRAULIC SHOVEL
6015 6015B
WHEEL SKIDDER
535D 545D 525D 555D
ASPHALT COMPACTOR
CW16
TRACK-TYPE TRACTOR
D6D SR D6G2 LGP D4E D6F SR D5B D5E D6E SR D6C D6D D6E D6G D6G SR D5 D4E SR D11T D7G2 D7F D7G D8K D8H D9E D9G D6G2 XL
H110S H35S 100 H100S H35E S H55S 130 H130S H120E H115E S 115 H160E S H45S H120S H100 H95E S H110E 120 H45E S H120CS H140E H195 70S H140S H130E H95 H160E H180E S H70 H160S H80 H65E S H120E S H180E H90C H140CS H180S 70 H80E H110E S H55E S H90CS H65S H130E S H115E H160CS H70S H75E S H115S H140E S
FORESTRY PRODUCTS
548 558 568
PIPELAYER
561D 561C 571G 594H 594
MINING EXCAVATOR
5230B 5110B 5230
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
TOWED SCRAPER
TS225 TS220 TS185 TS180
EXCAVATOR
325B L 315D L FM548 330B LN 330D FM 345C 548 558 FM558 330C FM FM568 322B L 324D FM LL M325D MH 330D M325D L MH 325D FM LL MH3040 325C FM 330B L 325D FM 568 FM 330D L 330D MH 324D FM 568 FM LL 330 325D MH 322C FM 345C MH
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.