NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components3B-8491: 1/8" Thread Straight Adapter
Home
HydraulicsOther Hydraulic Components
3B-8491: 1/8" Thread Straight Adapter
3B-8491: 1/8" Thread Straight Adapter

Cat® 1/8" Thread Grease Zerk to PTF Straight Adapter with Ball Check at End of Fitting

Brand: Cat

Product Images
3B-8491: 1/8" Thread Straight Adapter
3B-8491: 1/8" Thread Straight Adapter

Cat® 1/8" Thread Grease Zerk to PTF Straight Adapter with Ball Check at End of Fitting

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Grease Zerk Fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each Cat Grease Zerk Fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Compatible with industry standard grease gun filling tips
• Designed to meet or exceed the performance of industry standard parts
• The image provided is for reference only. Grease Zerk fitting construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Grease Zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Grease Zerk Fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each Cat Grease Zerk Fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Compatible with industry standard grease gun filling tips
• Designed to meet or exceed the performance of industry standard parts
• The image provided is for reference only. Grease Zerk fitting construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Grease Zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material Description: Plated Steel
Material: Alloy Zinc,Carbon Steel,Alloy Steel
Material Description: Plated Steel
Material: Alloy Zinc,Carbon Steel,Alloy Steel
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62G IIIT62GIT62HIT18FIT18BIT38G IIIT12IT28IT18IT24FIT38HIT38GIT38FIT28GIT28FIT28B
Quick Coupler
FUSION
Off Highway Truck
775773
Motor Grader
14120M120K12M 3 AWD120M 2160140M140K14L150140K 2160M 3 AWD14012M12K12M 312M 2120160K160M140M 3 AWD140M 3140M 2160M 2160M 3120K 2
Hydraulic Shovel
60156015B
Track-Type Tractor
D5BD7ED5D7E LGP
Wheel Skidder
518C
Mini Hyd Excavator
305.5E2305E2308309306304.5E2308E2 CR
Pipelayer
561D561C
Mining Excavator
5110B
Expanded Mining Products
LD350
Front Shovel
5080235C
Excavator
375-A L235235B235C235D375-A
Multi Terrain Loader
277
Wheel Tractor
631C
Fork
MISC
Hydraulic Control
4644183184173
Track Loader
963973943953973C973D973K963D963B963C963K953B953C953K
Soil Compactor
825C
Wheel Dozer
824C
Landfill Compactor
826G II826C826G826H
Compact Wheel Loader
910910F910E930938926904H904B
Telehandler
TH82TH83TH103TH62TH63
Wheel Loader
962982XE918F928H928G960F972G966972H972K972M972972L966 GC972 XE966 XE966XE980982950G II928HZ950B950E950G962H950F962G986H950H962L950M950L962MG926916980G II980XEG910988BG916926924930936938966D966F966EG936966H966G930G966L930H966K930K966M930M950982 XE980 XE966F II962M Z980K HLG950M Z950B/950E924GZ966K XE924HZ972G II972M XE938G II966M XE936E924F936F924H924G992D924K962G II980C992C980H980G980L980K972XE980M928F938G926E938F938H938K938M926M970F966G II982M950F II
Challenger
70C657565C65B65E65D75D75C75E85C
Ripper
953B953943
Skid Steer Loader
236248246262252
Off-Highway Truck
D10R
Industrial Engine
D342D343D353CD353ED353DD342C
Cable Control
129
Quarry Truck
775D775B773E771D771C
Wheel Scraper
633630A631D633B633D637D639D
Truck
773G LRC770G772G69D773E773D773G773F773G OEM773B775G775F775E775D775G OEM772770775G LRC769D769C
Gas Engine
G353D
Tractor
768C772B
Track-Type Loader
973
Blade
836G834G
View More
Integrated Toolcarrier
IT62G IIIT62GIT62HIT18FIT18BIT38G IIIT12IT28IT18IT24FIT38HIT38GIT38FIT28GIT28FIT28B
Warranty Information
Return Policy
Parts diagram for 3B-8491
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
3B-84913B-8491
3B-84893B-8489
7K-92097K-9209
View All Parts
Frequently bought together
3B-8491
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3B-8489
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7K-9209
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-9746
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert