Description: Cat fluid carrying adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each cat fluid carrying adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Plated steel adapter • End 1: Male ORFS • End 2: Swivel Nut • End 1 thread size: 13/16-16 • End 2 thread size: 11/16-16 • Hex size: 20.64 mm (0.812 in)
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat fluid carrying adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each cat fluid carrying adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Plated steel adapter • End 1: Male ORFS • End 2: Swivel Nut • End 1 thread size: 13/16-16 • End 2 thread size: 11/16-16 • Hex size: 20.64 mm (0.812 in)
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16), 180-8424 (13/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16), 228-7090 (13/16-16)
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16), 6V-8398 (13/16-16)
Overall Width (in): 1.6
Material: Carbon Steel
Overall Width (mm): 40.6
Overall Length (in): 2.3
Overall Height (mm): 22.8
Material Description: Steel
Overall Height (in): 0.9
Overall Length (mm): 58.4
Units of MeasureUSMetric
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16), 180-8424 (13/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16), 228-7090 (13/16-16)
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16), 6V-8398 (13/16-16)
385C L365C L MH314E CR538314F CR345D L314E LCR385C L MH315F LCR365B IIM318365B L365BM320
Wheel Tractor
651621H627H
Generator Set
G3520G3516HDG350DG400DG500G3520EG3520HDG450G3512H
Rotary Mixer
RM500BRM800
Reclaimer Mixer
RM-350BRM800RM500B
Engine
G3516HG3520G3520H
Track Loader
BS3E
Soil Compactor
825825K815F II
Backhoe Loader
424D420D432D442D430D428D416D
Cold Planer
PM312PM313PM310
Wheel Dozer
834834K854824K814F II824854G854K
Landfill Compactor
836826816F II836K826K
Compact Wheel Loader
930938926
Wheel Loader
972G972H988 XE962H988950H950K962K995994993980G II988G988H926988K924930938966H966G930K930M990H972G II993K924K980C980F980H980G992G992K980M938F938K938M994F926M994K994H966G II
Forwarder
554
Road Reclaimer
RM800RM600RM500BRM500
Gen Set Engine
POWER SYSG3520G3516C
Industrial Tractor
HA771HA871TK381TK371
Challenger
MTC735MTC745MTC755MTC76585C
Articulated Truck
725C725C2740C745C725735C730
Wheeled Excavator
M325C MHM322D MHM330DM322DM322C
Off-Highway Truck
D10R
Engine - Industrial
CG170-16
Industrial Engine
G3520H
Truck
773E773D797F773F794 AC773B775F795F AC
Wheel Scraper
631G623G623F637G
Quarry Truck
775B773E
Wheel Feller Buncher
543533HA770TK370TK380HA870
Gas Engine
G3512HG3508JG3508BG3516G3508
View More
Underground Art Truck
AD45
Warranty Information
Return Policy
Parts diagram for 3E-2333
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-2333
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-2333
Description: Cat fluid carrying adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each cat fluid carrying adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Plated steel adapter • End 1: Male ORFS • End 2: Swivel Nut • End 1 thread size: 13/16-16 • End 2 thread size: 11/16-16 • Hex size: 20.64 mm (0.812 in)
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 3E-2333
Units of Measure
USMetric
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16), 180-8424 (13/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16), 228-7090 (13/16-16)
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16), 6V-8398 (13/16-16)
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.