The Battery Instruction Plate is a part of the assembly of components, like the Switch Disconnect helps to turn off the battery by using the Handle with the parts. Instruction Plates are designed specifically to present details on how to use bits of things in the workspace, or machinery. An Instruction Plate is typically a metal or plastic plate that is affixed to a piece of equipment and contains important information about the machine to operate or maintain safely and effectively.
Attributes: • Provides a secure connection for the components. • High strength and wear resistance. • Manufactured to precise specifications and are built for durability and reliability.
Applications: The Battery Instruction Plate is used to turn ON and OFF the Battery of various systems like the Diesel Exhaust Fluid Module Wiring, Machine Preheater, and Film of the parts.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
The Battery Instruction Plate is a part of the assembly of components, like the Switch Disconnect helps to turn off the battery by using the Handle with the parts. Instruction Plates are designed specifically to present details on how to use bits of things in the workspace, or machinery. An Instruction Plate is typically a metal or plastic plate that is affixed to a piece of equipment and contains important information about the machine to operate or maintain safely and effectively.
Attributes: • Provides a secure connection for the components. • High strength and wear resistance. • Manufactured to precise specifications and are built for durability and reliability.
Applications: The Battery Instruction Plate is used to turn ON and OFF the Battery of various systems like the Diesel Exhaust Fluid Module Wiring, Machine Preheater, and Film of the parts.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 3.23
Inside Diameter (in): 0.81
Inner Diameter (mm): 20.6
Inside Diameter (mm): 20.6
Material Description: Aluminum
Material: Aluminum
Outside Diameter (in): 2.24
Outer Diameter (in): 6.2
Outside Diameter (mm): 57
Outer Diameter (mm): 57
Units of MeasureUSMetric
Inner Diameter (in): 3.23
Inside Diameter (in): 0.81
Inner Diameter (mm): 20.6
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT38HIT38GIT62GIT62HIT24FIT28GIT28FIT62G IIIT18FIT38G II
IT38HIT38GIT62GIT62HIT24FIT28GIT28FIT62G IIIT18FIT38G II
Warranty Information
Return Policy
Parts diagram for 3E-8320
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-8320
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-8320
The Battery Instruction Plate is a part of the assembly of components, like the Switch Disconnect helps to turn off the battery by using the Handle with the parts. Instruction Plates are designed specifically to present details on how to use bits of things in the workspace, or machinery. An Instruction Plate is typically a metal or plastic plate that is affixed to a piece of equipment and contains important information about the machine to operate or maintain safely and effectively.
Attributes: • Provides a secure connection for the components. • High strength and wear resistance. • Manufactured to precise specifications and are built for durability and reliability.
Applications: The Battery Instruction Plate is used to turn ON and OFF the Battery of various systems like the Diesel Exhaust Fluid Module Wiring, Machine Preheater, and Film of the parts.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-8320
Units of Measure
USMetric
Inner Diameter (in): 3.23
Inside Diameter (in): 0.81
Inner Diameter (mm): 20.6
Inside Diameter (mm): 20.6
Material Description: Aluminum
Material: Aluminum
Outside Diameter (in): 2.24
Outer Diameter (in): 6.2
Outside Diameter (mm): 57
Outer Diameter (mm): 57
View More
Compatible Models for part number 3E-8320
INTEGRATED TOOLCARRIER
IT38H IT38G IT62G IT62H IT24F IT28G IT28F IT62G II IT18F IT38G II
345B II 349D L 325B L 324D 324E 320D3 GC 315D L 320D2 320D3 336D2 L 323F 374F L 323D 322B 322C 385C FS 324E LN 321C 345B 345C 321B 345D 548 307 349F L 385C L 325D L 317 315 558 313 320GX 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR 330C FM 326F 320 GX 538 325B 349D 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320B 320C 320D 320E 314E LCR 365C L 323E SA 323F L 317 GC 336D2 L XE 365C 365B 320C L 349F LXE 325D FM LL 320D LN 312F GC 390D 318B N 390F 336E LNH 320D FM RR 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 568 FM 320B LU 320D FM 320B LL 313D2 LGP 352 UHD 312D2 GC 340 313 GX 349 313 GC 324D FM 349D2 L 352 350 355 318F L 320 326 325 323 329E L 330 335 336 333 329D 329E 323 GX 318D2 330C LN 323 GC 395 325D MH 313F LGC 365B II 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 311D LRR 316F L 312E 312F 312B 336D 312C 336E 312D 336F 322B LN 314D CR 326D L 335F 336F XE 311B 311C 349E L 330D2 325C L 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 312B L 320D2 GC 320D2 FM 316F 352F-VG 320D LRR 365C L MH 315B 315C 326F L 336D L 312D2 L 314C 324D L 313F 330GC 313B 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 323D SA 323D3 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 315-A 323GC 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 315B FM L 330B 330C 330D 390F L 365B L M325D L MH 320B U 336E LN 336E LH 316 GC 336D2 LXE 323F SA 316 GX 340D2 L 313D2 GC 320D L 390D L 319D LN 340MHPU 325C FM 340F L UHD 330B L 326 GC 326D2 319D L 320F L 313D2-GC 313D2 326GC 317B L 307-A 330F LN 330D L 350 OEM 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 318B 345D L VG 340D L 311F LRR 330F L 317B LN 329F L 336D2 XE 335F LCR 315B L 312 GX 312 GC 385C L MH 321D LCR 316E L 315F LCR 329D2 L 322C FM
330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 330C 323D L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.