NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches3E-8781: Actuator-Rocker
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
3E-8781: Actuator-Rocker
3E-8781: Actuator-Rocker

Cat® Actuator-Rocker

Brand: Cat

Product Images
3E-8781: Actuator-Rocker
3E-8781: Actuator-Rocker

Cat® Actuator-Rocker

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rocker actuators are used to actuate rocker switches, which are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit.

Attributes:
• Black rocker actuator with white symbol
• Symbol: Running lamp/light
• Illuminated
• Easy installation

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Rocker actuators are used to actuate rocker switches, which are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit.

Attributes:
• Black rocker actuator with white symbol
• Symbol: Running lamp/light
• Illuminated
• Easy installation

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 40.6
Width (mm): 17.9
Height (mm): 15.0
Length (in): 1.6
Width (in): 0.7
Height (in): 0.59
Units of MeasureUSMetric
Length (mm): 40.6
Width (mm): 17.9
Height (mm): 15.0
View More
Compatible Models
Compatible Models
Marine Auxiliary
3512B3508B3516B
Marine Engine
3508B3516B3512B
Mining Excavator
5230B5130B52305130
Wheel Dozer
844854G
Motor Grader
24H
Wheel Loader
988F II990 II988F992D992G
View More
Marine Auxiliary
3512B3508B3516B
Warranty Information
Return Policy
Parts diagram for 3E-8781
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
3E-87813E-8781
3E-87693E-8769
3E-87823E-8782
View All Parts
Frequently bought together
3E-8781
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3E-8769
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3E-8782
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3E-8770
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3E-8783
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
165-5674
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-8781
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-8781

Description:
Rocker actuators are used to actuate rocker switches, which are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit.

Attributes:
• Black rocker actuator with white symbol
• Symbol: Running lamp/light
• Illuminated
• Easy installation

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 3E-8781

Units of Measure

USMetric
Length (mm): 40.6
Width (mm): 17.9
Height (mm): 15.0
Length (in): 1.6
Width (in): 0.7
Height (in): 0.59
View More
Compatible Models for part number 3E-8781

MARINE AUXILIARY

3512B 3508B 3516B

MARINE ENGINE

3508B 3516B 3512B

MINING EXCAVATOR

5230B 5130B 5230 5130

WHEEL DOZER

844 854G

MOTOR GRADER

24H

WHEEL LOADER

988F II 990 II 988F 992D 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert