NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins3G-7016: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
3G-7016: Linkage Pin
3G-7016: Linkage Pin

Cat® Linkage Pin 2.76" dia X 8.7" long

Brand: Cat

Product Images
3G-7016: Linkage Pin
3G-7016: Linkage Pin
3G-7016: Linkage Pin
3G-7016: Linkage Pin
3G-7016: Linkage Pin

Cat® Linkage Pin 2.76" dia X 8.7" long

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Type: Straight Pin
Material: Steel,Carbon Steel
Plating: Unplated
Pin Diameter (mm): 70
Pin Diameter (in): 2.76
Length (mm): 221
Length (in): 8.7
Removal Aid / Feature: No Puller Hole
Units of MeasureUSMetric
Pin Type: Straight Pin
Material: Steel,Carbon Steel
Plating: Unplated
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9RD8R IID9ND9D9 GCD8D8TD8RD8LD8GCD8ND8 GC
Ripper
8
Wheel Dozer
844834G844H834H844K
Bulldozer
8S8U9U9SU8SU8A
Winch
57H58
View More
Track-Type Tractor
D9TD9RD8R IID9ND9D9 GCD8D8TD8RD8LD8GCD8ND8 GC
Warranty Information
Return Policy
Parts diagram for 3G-7016
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3G-7016
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3G-7016

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3G-7016

Units of Measure

USMetric
Pin Type: Straight Pin
Material: Steel,Carbon Steel
Plating: Unplated
Pin Diameter (mm): 70
Pin Diameter (in): 2.76
Length (mm): 221
Length (in): 8.7
Removal Aid / Feature: No Puller Hole
View More
Compatible Models for part number 3G-7016

TRACK-TYPE TRACTOR

D9T D9R D8R II D9N D9 D9 GC D8 D8T D8R D8L D8GC D8N D8 GC

RIPPER

8

WHEEL DOZER

844 834G 844H 834H 844K

BULLDOZER

8S 8U 9U 9SU 8SU 8A

WINCH

57H 58

View More
Related parts
580-9852
580-9852: General Duty Pin
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert