NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates3G-7482: Spacer
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
3G-7482: Spacer
3G-7482: Spacer

Spacer

Brand: Cat

Product Images
3G-7482: Spacer
3G-7482: Spacer
3G-7482: Spacer
3G-7482: Spacer
3G-7482: Spacer

Spacer

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
425-3455
425-3455 : 32.51mm Inner Diameter Fastener Sleeve
Contact Dealer
Description
Description

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 33
Outside Diameter (mm): 64, 38
Length (mm): 55
Type: Two Outside Diameters - Center Hole
Material: Steel,Low Alloy Steel,Carbon Steel,Alloy Mixed: Metal
Center Hole Form: Non-Threaded
Inside Diameter (in): 1.28
Outside Diameter (in): 2.51, 1.50
Length (in): 2.17
Units of MeasureUSMetric
Inside Diameter (mm): 33
Outside Diameter (mm): 64, 38
Length (mm): 55
View More
Compatible Models
Compatible Models
Wheel Tractor
623H
Wheel Scraper
623G623F615623B623E615C
View More
Wheel Tractor
623H
Warranty Information
Return Policy
Parts diagram for 3G-7482
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3G-7482
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3G-7482

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3G-7482

Units of Measure

USMetric
Inside Diameter (mm): 33
Outside Diameter (mm): 64, 38
Length (mm): 55
Type: Two Outside Diameters - Center Hole
Material: Steel,Low Alloy Steel,Carbon Steel,Alloy Mixed: Metal
Center Hole Form: Non-Threaded
Inside Diameter (in): 1.28
Outside Diameter (in): 2.51, 1.50
Length (in): 2.17
View More
Compatible Models for part number 3G-7482

WHEEL TRACTOR

623H

WHEEL SCRAPER

623G 623F 615 623B 623E 615C

View More
Compare Alternate Parts
3G-7482
This part:
3G-7482: Spacer
Inside Diameter (in)

1.28

Outside Diameter (in)

2.51, 1.50

Length (in)

2.17

Description

Spacer

425-3455
This part:
425-3455: 32.51mm Inner Diameter Fastener Sleeve
Diameter (in)

1.5

Overall Length (in)

3937.008

Description

Cat® 32.51mm Inner Diameter Fastener Sleeve used in Chain Elevator Roller with Bolt

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert