NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits3G-8316: Dozer End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits
3G-8316: Dozer End Bit
3G-8316: Dozer End Bit

Cat® HC Dozer End Bit - LH

Brand: Cat

Product Images
3G-8316: Dozer End Bit
3G-8316: Dozer End Bit
3G-8316: Dozer End Bit
3G-8316: Dozer End Bit
3G-8316: Dozer End Bit

Cat® HC Dozer End Bit - LH

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® hot cupped end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat hot cupped end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your dozer’s versatility. The end bits are designed with a forward protruding profile for better load retention and gradually become sharper over the life time of the bits.

Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Moderate impact and abrasion resistance
• Self Sharpening

Applications:
• Production dozing in sand, loose soils, and aggregates

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® hot cupped end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat hot cupped end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your dozer’s versatility. The end bits are designed with a forward protruding profile for better load retention and gradually become sharper over the life time of the bits.

Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Moderate impact and abrasion resistance
• Self Sharpening

Applications:
• Production dozing in sand, loose soils, and aggregates

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
Wear or Durability: Standard
Overall Length (in): 22.11
Thickness (in): 1.181
Lower Hole Spacing (in): 3
Hole Size: 7/8-in Plow Bolt (25 mm square)
Upper Hole Spacing (mm): 101.6
Lower Hole Spacing (mm): 76.2
Thickness (mm): 30
Width (mm): 318.1
End Bit Type: HC
Overall Length (mm): 561.6
Width (in): 12.524
Upper Hole Pattern: 3
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD7GD7R IID7E LGPD7ED7G2
Bulldozer
834U834S824S
Wheel Dozer
824G II824H824G824C834B
Landfill Compactor
836H
View More
Track-Type Tractor
D7RD7GD7R IID7E LGPD7ED7G2
Warranty Information
Return Policy
Parts diagram for 3G-8316
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3G-8316
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3G-8316

Offering unparalleled manufacturing precision, Cat® hot cupped end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat hot cupped end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your dozer’s versatility. The end bits are designed with a forward protruding profile for better load retention and gradually become sharper over the life time of the bits.

Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Moderate impact and abrasion resistance
• Self Sharpening

Applications:
• Production dozing in sand, loose soils, and aggregates

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3G-8316

Units of Measure

USMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
Wear or Durability: Standard
Overall Length (in): 22.11
Thickness (in): 1.181
Lower Hole Spacing (in): 3
Hole Size: 7/8-in Plow Bolt (25 mm square)
Upper Hole Spacing (mm): 101.6
Lower Hole Spacing (mm): 76.2
Thickness (mm): 30
Width (mm): 318.1
End Bit Type: HC
Overall Length (mm): 561.6
Width (in): 12.524
Upper Hole Pattern: 3
View More
Compatible Models for part number 3G-8316

TRACK-TYPE TRACTOR

D7R D7G D7R II D7E LGP D7E D7G2

BULLDOZER

834U 834S 824S

WHEEL DOZER

824G II 824H 824G 824C 834B

LANDFILL COMPACTOR

836H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert