NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings3K-2518: 75mm Internal Diameter Special Ball Bearing
Home
DrivetrainDifferentialsDifferential Bearings
3K-2518: 75mm Internal Diameter Special Ball Bearing
3K-2518: 75mm Internal Diameter Special Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
3K-2518: 75mm Internal Diameter Special Ball Bearing
3K-2518: 75mm Internal Diameter Special Ball Bearing
3K-2518: 75mm Internal Diameter Special Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 115
Height (mm): 20
Material: Alloy Steel
Inside Diameter (mm): 75
Inside Diameter (in): 2.95
Outside Diameter (in): 4.53
Height (in): 0.79
Units of MeasureUSMetric
Outside Diameter (mm): 115
Height (mm): 20
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Wheel Tractor
627G627H627E627F637G637K
Power Module
TR43-C18L
Wheel Tractor-Scraper
627K627637627K LRC637K
Track Loader
977H955H
Soil Compactor
825C
Wheel Dozer
834844834G834H834B834K854824C854G854K844H844K
Landfill Compactor
836836H836G836K826C
Wheel Loader
972G988 XE988F II907K986988GC906K906M986H988986K990K990H990993992993K980G II988K XE908K988B988G908M988H988F988K992D980C992C980H980G992G980K992K990 II966G
Compact Wheel Loader
906H2906H907H2908M908H2902908906906M907H907M908H
Articulated Truck
D550BD44B
Pipelayer
583R589578
Wheel Scraper
627637K637E637G637B637D627G627F639D627B627E637
Bulldozer
977A955
Vibratory Compactor
CS-44CP-44CS-433ECP-433ECS-423E
View More
Wheel Tractor
627G627H627E627F637G637K
Warranty Information
Return Policy
Parts diagram for 3K-2518
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
3K-25183K-2518
2H-26652H-2665
177-1483177-1483
View All Parts
Frequently bought together
3K-2518
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2H-2665
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
177-1483
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7K-9204
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
171-1391
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
170-6712
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3K-2518
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3K-2518

Description:
Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3K-2518

Units of Measure

USMetric
Outside Diameter (mm): 115
Height (mm): 20
Material: Alloy Steel
Inside Diameter (mm): 75
Inside Diameter (in): 2.95
Outside Diameter (in): 4.53
Height (in): 0.79
View More
Compatible Models for part number 3K-2518

WHEEL TRACTOR

627G 627H 627E 627F 637G 637K

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

TRACK LOADER

977H 955H

SOIL COMPACTOR

825C

WHEEL DOZER

834 844 834G 834H 834B 834K 854 824C 854G 854K 844H 844K

LANDFILL COMPACTOR

836 836H 836G 836K 826C

WHEEL LOADER

972G 988 XE 988F II 907K 986 988GC 906K 906M 986H 988 986K 990K 990H 990 993 992 993K 980G II 988K XE 908K 988B 988G 908M 988H 988F 988K 992D 980C 992C 980H 980G 992G 980K 992K 990 II 966G

COMPACT WHEEL LOADER

906H2 906H 907H2 908M 908H2 902 908 906 906M 907H 907M 908H

ARTICULATED TRUCK

D550B D44B

PIPELAYER

583R 589 578

WHEEL SCRAPER

627 637K 637E 637G 637B 637D 627G 627F 639D 627B 627E 637

BULLDOZER

977A 955

VIBRATORY COMPACTOR

CS-44 CP-44 CS-433E CP-433E CS-423E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert