NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals3K-2593: 19.05mm Shaft Diameter Lip Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
3K-2593: 19.05mm Shaft Diameter Lip Seal
3K-2593: 19.05mm Shaft Diameter Lip Seal

Lip seal

Brand: Cat

Product Images
3K-2593: 19.05mm Shaft Diameter Lip Seal
3K-2593: 19.05mm Shaft Diameter Lip Seal
3K-2593: 19.05mm Shaft Diameter Lip Seal
3K-2593: 19.05mm Shaft Diameter Lip Seal
3K-2593: 19.05mm Shaft Diameter Lip Seal

Lip seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to
protect the machine against external contamination. Specialized designs provide long,
reliable seal life and provide additional protection in the most extreme environments.

Attributes:
Rugged Cat® Lip type seals are designed to ride over the shaft on a film of oil for long seal life. For each specific application, materials and complex cross section geometries are carefully selected to provide long, leak-free performance.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Lip type seals are used in low-to-medium speed rotating applications, such as transmissions and pumps.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to
protect the machine against external contamination. Specialized designs provide long,
reliable seal life and provide additional protection in the most extreme environments.

Attributes:
Rugged Cat® Lip type seals are designed to ride over the shaft on a film of oil for long seal life. For each specific application, materials and complex cross section geometries are carefully selected to provide long, leak-free performance.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Lip type seals are used in low-to-medium speed rotating applications, such as transmissions and pumps.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Shaft Diameter (mm): 19
Material: Nitrile / NBR / HNBR / XNBR Rubber,Carbon Steel,Plastic Plastic
Bore Diameter (mm): 29
Primary Sealing Material: Rubber
Shaft Diameter (mm): 19
Material: Nitrile / NBR / HNBR / XNBR Rubber,Carbon Steel,Plastic Plastic
Bore Diameter (mm): 29
View More
Compatible Models
Compatible Models
Generator
SR4SR5SR4BSR4BHV
Generator Set
SR535083508C35163516B35123512B
Wheel Tractor
627621623651B657B641B
Power Module
PM3516PM3512PM3508
Engine
3508PETROL3512PETROL3516PETROLEUM
Vehicular Engine
35163512
Track Loader
977H941B951C955H951B955K955L941
Petroleum Engine
3512
Soil Compactor
825B
Locomotive Engine
351635123508
Wheel Dozer
834824B824
Landfill Compactor
826B
Wheel Loader
992B988992
Track-Type Tractor
D4D
Gen Set Engine
3508360635123512B3508B35163516B
Marine Auxiliary
3512B3508B3516B
Marine Engine
3516351235083508B3516B3512B
Industrial Engine
350835123516
Bulldozer
977A
View More
Generator
SR4SR5SR4BSR4BHV
Warranty Information
Return Policy
Parts diagram for 3K-2593
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3K-2593
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3K-2593

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to
protect the machine against external contamination. Specialized designs provide long,
reliable seal life and provide additional protection in the most extreme environments.

Attributes:
Rugged Cat® Lip type seals are designed to ride over the shaft on a film of oil for long seal life. For each specific application, materials and complex cross section geometries are carefully selected to provide long, leak-free performance.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Lip type seals are used in low-to-medium speed rotating applications, such as transmissions and pumps.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3K-2593
Shaft Diameter (mm): 19
Material: Nitrile / NBR / HNBR / XNBR Rubber,Carbon Steel,Plastic Plastic
Bore Diameter (mm): 29
Primary Sealing Material: Rubber
View More
Compatible Models for part number 3K-2593

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

SR5 3508 3508C 3516 3516B 3512 3512B

WHEEL TRACTOR

627 621 623 651B 657B 641B

POWER MODULE

PM3516 PM3512 PM3508

ENGINE

3508PETROL 3512PETROL 3516PETROLEUM

VEHICULAR ENGINE

3516 3512

TRACK LOADER

977H 941B 951C 955H 951B 955K 955L 941

PETROLEUM ENGINE

3512

SOIL COMPACTOR

825B

LOCOMOTIVE ENGINE

3516 3512 3508

WHEEL DOZER

834 824B 824

LANDFILL COMPACTOR

826B

WHEEL LOADER

992B 988 992

TRACK-TYPE TRACTOR

D4D

GEN SET ENGINE

3508 3606 3512 3512B 3508B 3516 3516B

MARINE AUXILIARY

3512B 3508B 3516B

MARINE ENGINE

3516 3512 3508 3508B 3516B 3512B

INDUSTRIAL ENGINE

3508 3512 3516

BULLDOZER

977A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert