To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsOther Covers & SupportsCustom Tubular Supports3N-0881: Air Cleaner Mount Brace
Home
Structures & Other Systems ComponentsOther Covers & SupportsCustom Tubular Supports3N-0881: Air Cleaner Mount Brace
3N-0881: Air Cleaner Mount Brace
Cat® Air Cleaner Steel Mount Brace ensures consistent and efficient airflow to the engine, which is essential for proper combustion and engine performance
Brand: Cat
Product Images
3N-0881: Air Cleaner Mount Brace
Cat® Air Cleaner Steel Mount Brace ensures consistent and efficient airflow to the engine, which is essential for proper combustion and engine performance
An Air Cleaner Mount Brace holds the air cleaner assembly in place and prevents it from moving or vibrating excessively. It helps to ensure that the air cleaner is properly aligned and positioned to effectively draw in clean air for the engine's air intake system. By securing the air cleaner to the engine or vehicle's structure, the mounting brace helps to protect the air filter and related components from damage or misalignment.
Attributes: • Provides a secure and rigid mounting point for the air cleaner, preventing excessive movement and vibration. • Reduces shaking and tilting of the air cleaner, allowing for optimal airflow and dust capture. • Strengthens the mounting point, offering additional protection against potential bumps and impacts.
Applications: An Air Cleaner Mount Brace is used to provide a stable mounting point for the air cleaner, the brace helps to prevent vibrations, impacts, and other stresses from damaging the air filter or causing it to become misaligned.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Air Cleaner Mount Brace holds the air cleaner assembly in place and prevents it from moving or vibrating excessively. It helps to ensure that the air cleaner is properly aligned and positioned to effectively draw in clean air for the engine's air intake system. By securing the air cleaner to the engine or vehicle's structure, the mounting brace helps to protect the air filter and related components from damage or misalignment.
Attributes: • Provides a secure and rigid mounting point for the air cleaner, preventing excessive movement and vibration. • Reduces shaking and tilting of the air cleaner, allowing for optimal airflow and dust capture. • Strengthens the mounting point, offering additional protection against potential bumps and impacts.
Applications: An Air Cleaner Mount Brace is used to provide a stable mounting point for the air cleaner, the brace helps to prevent vibrations, impacts, and other stresses from damaging the air filter or causing it to become misaligned.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Gen Set Engine
D399D379BD398B
Marine Engine
D379AD379BD398AD398BD399
Industrial Engine
D398D399D379D379BD398B
Gas Engine
G398G399G379G379A
View More
Gen Set Engine
D399D379BD398B
Warranty Information
Return Policy
Parts diagram for 3N-0881
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3N-0881
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3N-0881
An Air Cleaner Mount Brace holds the air cleaner assembly in place and prevents it from moving or vibrating excessively. It helps to ensure that the air cleaner is properly aligned and positioned to effectively draw in clean air for the engine's air intake system. By securing the air cleaner to the engine or vehicle's structure, the mounting brace helps to protect the air filter and related components from damage or misalignment.
Attributes: • Provides a secure and rigid mounting point for the air cleaner, preventing excessive movement and vibration. • Reduces shaking and tilting of the air cleaner, allowing for optimal airflow and dust capture. • Strengthens the mounting point, offering additional protection against potential bumps and impacts.
Applications: An Air Cleaner Mount Brace is used to provide a stable mounting point for the air cleaner, the brace helps to prevent vibrations, impacts, and other stresses from damaging the air filter or causing it to become misaligned.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3N-0881
Material: Carbon Steel
View More
Compatible Models for part number 3N-0881
GEN SET ENGINE
D399 D379B D398B
MARINE ENGINE
D379A D379B D398A D398B D399
INDUSTRIAL ENGINE
D398 D399 D379 D379B D398B
GAS ENGINE
G398 G399 G379 G379A
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.