NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsTerminal Blocks3N-9115: STRIP
Home
Electrical & ElectronicsTerminal Blocks
3N-9115: STRIP
3N-9115: STRIP

Brand: Cat

Product Images
3N-9115: STRIP
3N-9115: STRIP
3N-9115: STRIP
3N-9115: STRIP
3N-9115: STRIP

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Material: Phenolic Plastic
Material: Phenolic Plastic
View More
Compatible Models
Compatible Models
Engine - Machine
3408
Generator
SR4
Gen Set Engine
320834063408B33043408C3406B35083408D379B35123304B3516D399D398B
Generator Set
C183512G3516G3512
Marine Engine
D346D348D343
Marine Auxiliary
3508B
Industrial Engine
33043306D343D348D346D330C34063412D333C3408B
Gas Engine
G343G379AG333CG3512G3412G3516G398G399G379G3508G3408G3406G3306
Oem Solutions
3412C
View More
Engine - Machine
3408
Warranty Information
Return Policy
Parts diagram for 3N-9115
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3N-9115
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3N-9115
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 3N-9115
Material: Phenolic Plastic
View More
Compatible Models for part number 3N-9115

ENGINE - MACHINE

3408

GENERATOR

SR4

GEN SET ENGINE

3208 3406 3408B 3304 3408C 3406B 3508 3408 D379B 3512 3304B 3516 D399 D398B

GENERATOR SET

C18 3512 G3516 G3512

MARINE ENGINE

D346 D348 D343

MARINE AUXILIARY

3508B

INDUSTRIAL ENGINE

3304 3306 D343 D348 D346 D330C 3406 3412 D333C 3408B

GAS ENGINE

G343 G379A G333C G3512 G3412 G3516 G398 G399 G379 G3508 G3408 G3406 G3306

OEM SOLUTIONS

3412C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert