NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTransmissions & ComponentsTransmission Bearings3P-2564: 246.946mm Inner Diameter Outer Race
Home
DrivetrainTransmissions & ComponentsTransmission Bearings
3P-2564: 246.946mm Inner Diameter Outer Race
3P-2564: 246.946mm Inner Diameter Outer Race

Cat® 246.946mm Inner Diameter Outer Race for Roller Bearing used in Bevel and Transfer Gear Shaft

Brand: Cat

Product Images
3P-2564: 246.946mm Inner Diameter Outer Race
3P-2564: 246.946mm Inner Diameter Outer Race
3P-2564: 246.946mm Inner Diameter Outer Race
3P-2564: 246.946mm Inner Diameter Outer Race
3P-2564: 246.946mm Inner Diameter Outer Race

Cat® 246.946mm Inner Diameter Outer Race for Roller Bearing used in Bevel and Transfer Gear Shaft

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.

Attributes:
• Heavy press fit outer bearing race
• With dowel hole
• Outside Diameter: 260.101 mm (10.240 in)
• Inside Diameter: 246.946 mm (9.722 in)
• Height: 33.000 mm (1.299 in)

Application:
Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.

Attributes:
• Heavy press fit outer bearing race
• With dowel hole
• Outside Diameter: 260.101 mm (10.240 in)
• Inside Diameter: 246.946 mm (9.722 in)
• Height: 33.000 mm (1.299 in)

Application:
Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 260.101
Inside Diameter (mm): 246.946
Height (mm): 33
Outside Diameter (in): 10.24
Inside Diameter (in): 9.722
Height (in): 1.299
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 260.101
Inside Diameter (mm): 246.946
Height (mm): 33
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11RD11TD11ND10D11
Ripper
1110
Marine Transmission
72417231
Bulldozer
10S10U11SU11U10C
View More
Track-Type Tractor
D11RD11TD11ND10D11
Warranty Information
Return Policy
Parts diagram for 3P-2564
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3P-2564
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3P-2564

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.

Attributes:
• Heavy press fit outer bearing race
• With dowel hole
• Outside Diameter: 260.101 mm (10.240 in)
• Inside Diameter: 246.946 mm (9.722 in)
• Height: 33.000 mm (1.299 in)

Application:
Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3P-2564

Units of Measure

USMetric
Outside Diameter (mm): 260.101
Inside Diameter (mm): 246.946
Height (mm): 33
Outside Diameter (in): 10.24
Inside Diameter (in): 9.722
Height (in): 1.299
Material: Alloy Steel
View More
Compatible Models for part number 3P-2564

TRACK-TYPE TRACTOR

D11R D11T D11N D10 D11

RIPPER

11 10

MARINE TRANSMISSION

7241 7231

BULLDOZER

10S 10U 11SU 11U 10C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert