NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesAdapters, Couplings, & Fittings3Q-7726: Straight Adapter
Home
Hoses & TubesAdapters, Couplings, & Fittings
3Q-7726: Straight Adapter
3Q-7726: Straight Adapter

Cat® Fluid Carrying Straight Adapter (Grease Fitting)

Brand: Cat

fallback-image
3Q-7726: Straight Adapter

Cat® Fluid Carrying Straight Adapter (Grease Fitting)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat Fluid Carrying Adapters, such as part 3Q-7726, are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• Adapter Type: Straight
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat Fluid Carrying Adapters, such as part 3Q-7726, are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• Adapter Type: Straight
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Type: Straight
Type: Straight
View More
Compatible Models
Compatible Models
Hammer
130H160CSH120CSH130S140H160DSH115SH195115H140CSH120SH160SH140SH180SH180DS120H215H140DS160
Work Tool
MTS800
Shear-Demolition/Scrap
S25S50S385BS80VHS-70/3S40S30S130
Crusher
CR35CR28CR20CR50
Pulverizer
P40P25P28P16
Excavator
330-A330 L320N330-A L320-A L320-A S320-A N330 LN322N330-A LN322-A LN322 LN320-A320 L322 L322-A L322-A N
View More
Hammer
130H160CSH120CSH130S140H160DSH115SH195115H140CSH120SH160SH140SH180SH180DS120H215H140DS160
Warranty Information
Return Policy
Parts diagram for 3Q-7726
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3Q-7726
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3Q-7726

Description:
Cat Fluid Carrying Adapters, such as part 3Q-7726, are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• Adapter Type: Straight
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 3Q-7726
Type: Straight
View More
Compatible Models for part number 3Q-7726

HAMMER

130 H160CS H120CS H130S 140 H160DS H115S H195 115 H140CS H120S H160S H140S H180S H180DS 120 H215 H140DS 160

WORK TOOL

MTS800

SHEAR-DEMOLITION/SCRAP

S25 S50 S385B S80 VHS-70/3 S40 S30 S130

CRUSHER

CR35 CR28 CR20 CR50

PULVERIZER

P40 P25 P28 P16

EXCAVATOR

330-A 330 L 320N 330-A L 320-A L 320-A S 320-A N 330 LN 322N 330-A LN 322-A LN 322 LN 320-A 320 L 322 L 322-A L 322-A N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert