NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components3S-3875: Screen-Suction
Home
HydraulicsOther Hydraulic Components
3S-3875: Screen-Suction
3S-3875: Screen-Suction

Cat® Suction Screen

Brand: Cat

Product Images
3S-3875: Screen-Suction
3S-3875: Screen-Suction
3S-3875: Screen-Suction
3S-3875: Screen-Suction
3S-3875: Screen-Suction

Cat® Suction Screen

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat suction screens trap contaminating particles from lubrication oils used in drive train systems.

Attributes:
• Encased in perforated aluminum
• 60 x 40 mesh stainless steel wire screen
• Outside Diameter: 86 mm (3.37 in)
• Length: 230 mm (9.06 in)

Application:
Cat suction screens filter lubrication oils in gear systems, transmissions and case assemblies Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat suction screens trap contaminating particles from lubrication oils used in drive train systems.

Attributes:
• Encased in perforated aluminum
• 60 x 40 mesh stainless steel wire screen
• Outside Diameter: 86 mm (3.37 in)
• Length: 230 mm (9.06 in)

Application:
Cat suction screens filter lubrication oils in gear systems, transmissions and case assemblies Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 230
Outside Diameter (mm): 86
Length (in): 9.06
Outside Diameter (in): 3.37
Units of MeasureUSMetric
Length (mm): 230
Outside Diameter (mm): 86
Length (in): 9.06
View More
Compatible Models
Compatible Models
Wheel Tractor-Scraper
631K627623621637627K LRC632631623K LRC623K621K627K637K657651
Off Highway Truck
772770793D793F785D789785793789G789D773GC
Motor Grader
2414E12F
Winch
52859N59L58L5554
Rotary Cutter
RC20
Wheel Skidder
528
Track-Type Tractor
D6D SRD6G2 LGPD9 GCD4ED6F SRD5BD5ED6E SRD6CD6DD7G2D6ED6GD7FD6G SRD7GD9D5D8D7D8TD8KD8LD8HD9GD9TD9RD9LD9ND9HD6G2 XLD10ND10RD4E SR
Pipelayer
561D561C583T572G583K571G594H594PL83PL87
Wheel Tractor
650B633E II651B651E660B627621623637631K631D631E631C631G651641B666B623B623G623H623E623F621B633C657E657B621K OEM621R621E621F633D657G621G621H621S639D627B627G627H627E627F637G637D637E637K
Hydraulic Control
163143183B153141140
Track Loader
983983B977K977L955K955L
Petroleum Transmission
TH48-E80
Ejector Truck
740B740
Wheel Dozer
844854854G854K844H844K
Wheel Loader
980995994990993992990K990H993K980B992G992K990 II994F994D994K994H
Challenger
70C657565C65B65E65D75D75C75E85C85E85D95E
Transmission
TR53
Articulated Truck
D250E IID300ED250E740B740735B735 OEM735D300E II
Ripper
8D97795195565498
Quarry Truck
772G770G
Wheel Scraper
627621E657G621F621B657E657B623F623E637K637E637G637B637D627G627F639D627B627E637657
Truck
785789793770G793D793B793C793F772G793F XQ785G785C785D785B793F CMD772G OEM793F OEM789C789D789B772770777770G OEM
Spray Ar
CAT WDS
Tractor
776784C784B
Bulldozer
8S9U5A5S6A6S8A9SU
Track-Type Loader
977K
View More
Wheel Tractor-Scraper
631K627623621637627K LRC632631623K LRC623K621K627K637K657651
Warranty Information
Return Policy
Parts diagram for 3S-3875
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert