NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings3T-2077: 290.13mm Internal Sleeve Diameter
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
3T-2077: 290.13mm Internal Sleeve Diameter
3T-2077: 290.13mm Internal Sleeve Diameter

Cat® Sleeve Bearing

Brand: Cat

Product Images
3T-2077: 290.13mm Internal Sleeve Diameter
3T-2077: 290.13mm Internal Sleeve Diameter
3T-2077: 290.13mm Internal Sleeve Diameter
3T-2077: 290.13mm Internal Sleeve Diameter
3T-2077: 290.13mm Internal Sleeve Diameter

Cat® Sleeve Bearing

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
512-6459
512-6459 : General Duty Bearing
Contact Dealer
Description
Description

Description:
Sleeve bearing used with the track adjuster and recoil group in the telescoping recoil frame that provides undercarriage support for track rollers, idlers, and pivot shaft, and provides recoil thru telescoping frame assembly..

Attributes:
• Material: Steel backed bronze
• Outside Diameter: 294.321 mm (11.587 in)
• Inside Diameter: 290.13 mm (11.422 in)
• Length: 50.55 mm (1.990 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Sleeve bearing used with the track adjuster and recoil group in the telescoping recoil frame that provides undercarriage support for track rollers, idlers, and pivot shaft, and provides recoil thru telescoping frame assembly..

Attributes:
• Material: Steel backed bronze
• Outside Diameter: 294.321 mm (11.587 in)
• Inside Diameter: 290.13 mm (11.422 in)
• Length: 50.55 mm (1.990 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 294.321
Inside Diameter (mm): 290.13
Length (mm): 50.55
Outside Diameter (in): 11.587
Inside Diameter (in): 11.422
Length (in): 1.990
Material: Steel Backed Bronze Bearing
Units of MeasureUSMetric
Outside Diameter (mm): 294.321
Inside Diameter (mm): 290.13
Length (mm): 50.55
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD6H XRD6T XWD6T LGPD6T LGPPATD6T XL PATD6T XW PATD6 XED6R IIID6R XLD6T XLD6D6RD6TD6R LGPD6R IID6GCD6H IID6HD6R STDD6XE
Ripper
6
Bulldozer
6S66SU6A
Winch
5656H
Track Skidder
527D5HTSK II517
View More
Track-Type Tractor
D6H XLD6H XRD6T XWD6T LGPD6T LGPPATD6T XL PATD6T XW PATD6 XED6R IIID6R XLD6T XLD6D6RD6TD6R LGPD6R IID6GCD6H IID6HD6R STDD6XE
Warranty Information
Return Policy
Parts diagram for 3T-2077
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
3T-20773T-2077
9X-45829X-4582
167-2323167-2323
View All Parts
Frequently bought together
3T-2077
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9X-4582
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
167-2323
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2S-4078
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2J-6274
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5H-6734
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3T-2077
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3T-2077

Description:
Sleeve bearing used with the track adjuster and recoil group in the telescoping recoil frame that provides undercarriage support for track rollers, idlers, and pivot shaft, and provides recoil thru telescoping frame assembly..

Attributes:
• Material: Steel backed bronze
• Outside Diameter: 294.321 mm (11.587 in)
• Inside Diameter: 290.13 mm (11.422 in)
• Length: 50.55 mm (1.990 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3T-2077

Units of Measure

USMetric
Outside Diameter (mm): 294.321
Inside Diameter (mm): 290.13
Length (mm): 50.55
Outside Diameter (in): 11.587
Inside Diameter (in): 11.422
Length (in): 1.990
Material: Steel Backed Bronze Bearing
View More
Compatible Models for part number 3T-2077

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6R III D6R XL D6T XL D6 D6R D6T D6R LGP D6R II D6GC D6H II D6H D6R STD D6XE

RIPPER

6

BULLDOZER

6S 6 6SU 6A

WINCH

56 56H

TRACK SKIDDER

527 D5HTSK II 517

View More
Compare Alternate Parts
3T-2077
This part:
3T-2077: 290.13mm Internal Sleeve Diameter
Outside Diameter (in)

11.587

Inside Diameter (in)

11.422

Length (in)

1.990

Description

Cat® Sleeve Bearing

512-6459
This part:
512-6459: General Duty Bearing

Description

Cat® General Duty BEARING

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert