NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainClutches & ComponentsClutch Plates3W-5159: 229mm Outer Diameter Parking Brake Plate
Home
DrivetrainClutches & ComponentsClutch Plates
3W-5159: 229mm Outer Diameter Parking Brake Plate
3W-5159: 229mm Outer Diameter Parking Brake Plate

Cat® 229 mm Outer Diameter Parking Brake Plate for left-hand final drive and brake

Brand: Cat

Product Images
3W-5159: 229mm Outer Diameter Parking Brake Plate
3W-5159: 229mm Outer Diameter Parking Brake Plate
3W-5159: 229mm Outer Diameter Parking Brake Plate
3W-5159: 229mm Outer Diameter Parking Brake Plate
3W-5159: 229mm Outer Diameter Parking Brake Plate

Cat® 229 mm Outer Diameter Parking Brake Plate for left-hand final drive and brake

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake plates are designed to work with friction discs in disc type clutch systems, providing critical friction to slow, stop or hold a machine stationary.

Attributes:
• Hardened steel reduces spline wear
• (50) tooth internal spline provides exact OEM fit

Application:
Used in Cat brake systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake plates are designed to work with friction discs in disc type clutch systems, providing critical friction to slow, stop or hold a machine stationary.

Attributes:
• Hardened steel reduces spline wear
• (50) tooth internal spline provides exact OEM fit

Application:
Used in Cat brake systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 77.01
Outside Diameter (mm): 229.00
Thickness (mm): 2.30
Inside Diameter (in): 3.0318
Outside Diameter (in): 9.0157
Thickness (in): 0.0905
Material: Carbon Steel
Units of MeasureUSMetric
Inside Diameter (mm): 77.01
Outside Diameter (mm): 229.00
Thickness (mm): 2.30
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6K2 XLD6K2D6K2 LGPD6KD4D6K XLD6K LGP
Ripper
953B
Pipelayer
PL61
Track Loader
953B963D973C973D953C963B953D963C973K953K963K963953973
Track-Type Loader
973
View More
Track-Type Tractor
D6K2 XLD6K2D6K2 LGPD6KD4D6K XLD6K LGP
Warranty Information
Return Policy
Parts diagram for 3W-5159
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3W-5159
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3W-5159

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake plates are designed to work with friction discs in disc type clutch systems, providing critical friction to slow, stop or hold a machine stationary.

Attributes:
• Hardened steel reduces spline wear
• (50) tooth internal spline provides exact OEM fit

Application:
Used in Cat brake systems. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3W-5159

Units of Measure

USMetric
Inside Diameter (mm): 77.01
Outside Diameter (mm): 229.00
Thickness (mm): 2.30
Inside Diameter (in): 3.0318
Outside Diameter (in): 9.0157
Thickness (in): 0.0905
Material: Carbon Steel
View More
Compatible Models for part number 3W-5159

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D6K D4 D6K XL D6K LGP

RIPPER

953B

PIPELAYER

PL61

TRACK LOADER

953B 963D 973C 973D 953C 963B 953D 963C 973K 953K 963K 963 953 973

TRACK-TYPE LOADER

973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert