NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home415-3651: Retainer
Home415-3651: Retainer
415-3651: Retainer

Cat® RETAINER

Brand: Cat

Product Images
415-3651: Retainer
415-3651: Retainer
415-3651: Retainer
415-3651: Retainer
415-3651: Retainer

Cat® RETAINER

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
415-3651 is a Split Ring Retainer used for retention of the Pin-On Shrouds on certain Shovel Bucket models.

Attributes:
• Hardened steel retainer
• Outside Diameter: 52mm (2.03 in)
• Inside Diameter: 36mm (1.40 in)
• Thickness: 8mm (0.31 in)

Application:
For use on certain Hydraulic Mining Shovel models. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
415-3651 is a Split Ring Retainer used for retention of the Pin-On Shrouds on certain Shovel Bucket models.

Attributes:
• Hardened steel retainer
• Outside Diameter: 52mm (2.03 in)
• Inside Diameter: 36mm (1.40 in)
• Thickness: 8mm (0.31 in)

Application:
For use on certain Hydraulic Mining Shovel models. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 1.40
Inside Diameter (mm): 36
Material: Hardened Steel,Carbon Steel,Low Alloy Steel
Outside Diameter (in): 2.03
Outside Diameter (mm): 52
Thickness (in): 0.31
Thickness (mm): 8
Units of MeasureUSMetric
Inside Diameter (in): 1.40
Inside Diameter (mm): 36
Material: Hardened Steel,Carbon Steel,Low Alloy Steel
View More
Compatible Models
Compatible Models
Work Tool
BUCKET
Shovel
6040
Hydraulic Shovel
6015B6030 T46020B6030 T260306040
View More
Work Tool
BUCKET
Warranty Information
Return Policy
Parts diagram for 415-3651
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
415-3651415-3651
430-8484430-8484
430-8480430-8480
View All Parts
Frequently bought together
415-3651
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
430-8484
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
430-8480
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
This part:
415-2354: Pin
415-2354
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
459-9016
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
415-2353
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 415-3651
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 415-3651

Description:
415-3651 is a Split Ring Retainer used for retention of the Pin-On Shrouds on certain Shovel Bucket models.

Attributes:
• Hardened steel retainer
• Outside Diameter: 52mm (2.03 in)
• Inside Diameter: 36mm (1.40 in)
• Thickness: 8mm (0.31 in)

Application:
For use on certain Hydraulic Mining Shovel models. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 415-3651

Units of Measure

USMetric
Inside Diameter (in): 1.40
Inside Diameter (mm): 36
Material: Hardened Steel,Carbon Steel,Low Alloy Steel
Outside Diameter (in): 2.03
Outside Diameter (mm): 52
Thickness (in): 0.31
Thickness (mm): 8
View More
Compatible Models for part number 415-3651

WORK TOOL

BUCKET

SHOVEL

6040

HYDRAULIC SHOVEL

6015B 6030 T4 6020B 6030 T2 6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert