NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes421-2280: 60.30mm Outer Diameter Straight Steel Tube
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
421-2280: 60.30mm Outer Diameter Straight Steel Tube
421-2280: 60.30mm Outer Diameter Straight Steel Tube

Fluid Carrying Tube

Brand: Cat

Product Images
421-2280: 60.30mm Outer Diameter Straight Steel Tube
421-2280: 60.30mm Outer Diameter Straight Steel Tube
421-2280: 60.30mm Outer Diameter Straight Steel Tube
421-2280: 60.30mm Outer Diameter Straight Steel Tube
421-2280: 60.30mm Outer Diameter Straight Steel Tube

Fluid Carrying Tube

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each Cat tube is designed to withstand the application’s pressure and flow requirements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each Cat tube is designed to withstand the application’s pressure and flow requirements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 60
Length (mm): 130
Connector Type: Straight (both ends)
Outer Diameter (in): 2.37
Length (in): 5.12
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 60
Length (mm): 130
View More
Compatible Models
Compatible Models
Asphalt Paver
AP400AP455AP655F LAP500AP555AP600AP600FAP655AP655FAP500FAP555FAP1000AP1055PE636AP-1055FAP-1000F
View More
Asphalt Paver
AP400AP455AP655F LAP500AP555AP600AP600FAP655AP655FAP500FAP555FAP1000AP1055PE636AP-1055FAP-1000F
Warranty Information
Return Policy
Parts diagram for 421-2280
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 421-2280
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 421-2280

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each Cat tube is designed to withstand the application’s pressure and flow requirements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 421-2280

Units of Measure

USMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 60
Length (mm): 130
Connector Type: Straight (both ends)
Outer Diameter (in): 2.37
Length (in): 5.12
View More
Compatible Models for part number 421-2280

ASPHALT PAVER

AP400 AP455 AP655F L AP500 AP555 AP600 AP600F AP655 AP655F AP500F AP555F AP1000 AP1055 PE636 AP-1055F AP-1000F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert