NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageRolling ComponentsTrack Roller Groups422-1054: Sflg Roller Group
Home
UndercarriageRolling ComponentsTrack Roller Groups
422-1054: Sflg Roller Group
422-1054: Sflg Roller Group

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 222mm Tread Diameter, 294.39mm Mounting Width

Brand: Cat

Product Images
422-1054: Sflg Roller Group
422-1054: Sflg Roller Group
422-1054: Sflg Roller Group
422-1054: Sflg Roller Group
422-1054: Sflg Roller Group

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 222mm Tread Diameter, 294.39mm Mounting Width

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Track rollers support and guide the machine on the track.

Attributes:
General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Track rollers support and guide the machine on the track.

Attributes:
General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 205
Width (in): 8.07
Tread Diameter (mm): 223
Tread Diameter (in): 8.76
Flange Diameter (mm): 255
Flange Diameter (in): 10.02
Flange Type: SINGLE FLANGE
Application: Standard Application
Units of MeasureUSMetric
Width (mm): 205
Width (in): 8.07
Tread Diameter (mm): 223
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7R II
View More
Track-Type Tractor
D7R II
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 422-1054

Description:
Track rollers support and guide the machine on the track.

Attributes:
General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 422-1054

Units of Measure

USMetric
Width (mm): 205
Width (in): 8.07
Tread Diameter (mm): 223
Tread Diameter (in): 8.76
Flange Diameter (mm): 255
Flange Diameter (in): 10.02
Flange Type: SINGLE FLANGE
Application: Standard Application
View More
Compatible Models for part number 422-1054

TRACK-TYPE TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert