Cat® Advanced Efficiency Fuel Water Separators are designed to eliminate virtually all free water and 90% emulsified water along with smaller contaminates while helping extend the life of your fuel filter and sophisticated fuel injectors. See test results.
Injector erosion causes loss of power and increased fuel burn, which is why it's critical to protect your injectors by choosing longer-lasting Cat Fuel Water Separators. Manufactured in our own facilities, we control the quality of the parts you need to keep your equipment performing at optimum levels.
This results in more uptime and lower repair costs for your business.
Attributes: • Unique filter media provides unsurpassed protection. • Acrylic beads prevent bunching • Spiral roving provides greater pleat stability and maximum dirt holding capability • Nylon center tube prevents metal contamination • Molded end caps prevent leaks
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Advanced Efficiency Fuel Water Separators are designed to eliminate virtually all free water and 90% emulsified water along with smaller contaminates while helping extend the life of your fuel filter and sophisticated fuel injectors. See test results.
Injector erosion causes loss of power and increased fuel burn, which is why it's critical to protect your injectors by choosing longer-lasting Cat Fuel Water Separators. Manufactured in our own facilities, we control the quality of the parts you need to keep your equipment performing at optimum levels.
This results in more uptime and lower repair costs for your business.
Attributes: • Unique filter media provides unsurpassed protection. • Acrylic beads prevent bunching • Spiral roving provides greater pleat stability and maximum dirt holding capability • Nylon center tube prevents metal contamination • Molded end caps prevent leaks
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.
C18 GEN SEDE600SGCDE450GCC15 GEN SEDE1000SD550GCC13GENSETDE605GCC15 GENSETDE400GCD350GC3412DE500SGCC32 GEN SETC18 GENSETDE715GCC18 I6D1000DE1250D400GCD600 GCC18C15C13C32 GENSETXQP310C15 I6DE550GCC9C273412CDE350SGCDE500GCXQ330C32D450GCDE450SGCDE400SGCDE660GCD800D500GC
Cat® Advanced Efficiency Fuel Water Separators are designed to eliminate virtually all free water and 90% emulsified water along with smaller contaminates while helping extend the life of your fuel filter and sophisticated fuel injectors. See test results.
Injector erosion causes loss of power and increased fuel burn, which is why it's critical to protect your injectors by choosing longer-lasting Cat Fuel Water Separators. Manufactured in our own facilities, we control the quality of the parts you need to keep your equipment performing at optimum levels.
This results in more uptime and lower repair costs for your business.
Attributes: • Unique filter media provides unsurpassed protection. • Acrylic beads prevent bunching • Spiral roving provides greater pleat stability and maximum dirt holding capability • Nylon center tube prevents metal contamination • Molded end caps prevent leaks
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 423-8521
Material: Carbon Steel
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.
C18 GEN SE DE600SGC DE450GC C15 GEN SE DE1000S D550GC C13GENSET DE605GC C15 GENSET DE400GC D350GC 3412 DE500SGC C32 GEN SET C18 GENSET DE715GC C18 I6 D1000 DE1250 D400GC D600 GC C18 C15 C13 C32 GENSET XQP310 C15 I6 DE550GC C9 C27 3412C DE350SGC DE500GC XQ330 C32 D450GC DE450SGC DE400SGC DE660GC D800 D500GC
POWER MODULE
C18
SHOVEL LOGGER
345C
ENGINE
C32 INDUSTRIAL C32B INDUSTRIAL C27 INDUSTRIAL
LOAD HAUL DUMP
R1300G
PETROLEUM GEN SET
C27 C15 C18 C32
TRACK-TYPE TRACTOR
D6GC D9R D9 GC
ENGINE - MACHINE
C27
GEN SET ENGINE
POWER SYS DE1100 C15 GEN SE C13GENSET
WHEELED EXCAVATOR
W345C MH
ENGINE - INDUSTRIAL
C15
INDUSTRIAL ENGINE
C32 C11 C13 C15
FRONT SHOVEL
385C
EXCAVATOR
349D L 349D2 L 345C L 385C FS 385C 345C 345D 345D L 385C L 365C L 349D2 M325C 345C MH 349D 365C
PETROLEUM PACKAGE
TH35-C13T TH31-C9T TH35-C15T
MOBILE HYD POWER UNIT
345C 385C 385C L 345C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.