NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components425-2633: Special Connector
Home
HydraulicsOther Hydraulic Components
425-2633: Special Connector
425-2633: Special Connector

Cat® Special Connector (Fuel Lines Group)

Brand: Cat

Product Images
425-2633: Special Connector
425-2633: Special Connector
425-2633: Special Connector
425-2633: Special Connector
425-2633: Special Connector

Cat® Special Connector (Fuel Lines Group)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Special Connector provides a connection between the hose and component. Fitting Hose Beads saves the hose from rubbing along the tarmac, minimizing wear and abrasion damage. The bead allows for relatively effortless maneuvering of the hose. Cat service parts offer simple repair and replacement of system components in Cat heavy-duty equipment.

Design Type: 90° Elbow
Connection: Hose Bead to SAE J2044
For use with 12.7 mm (0.5 in) ID rubber hose
12.7 mm (0.5 in) female quick disconnect
End 1: Hose bead

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Special Connector provides a connection between the hose and component. Fitting Hose Beads saves the hose from rubbing along the tarmac, minimizing wear and abrasion damage. The bead allows for relatively effortless maneuvering of the hose. Cat service parts offer simple repair and replacement of system components in Cat heavy-duty equipment.

Design Type: 90° Elbow
Connection: Hose Bead to SAE J2044
For use with 12.7 mm (0.5 in) ID rubber hose
12.7 mm (0.5 in) female quick disconnect
End 1: Hose bead

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Elbow, 90°
Length (mm): 49.1
Length (in): 1.9
Material Description: Nylon
Height (mm): 75.1
Thread: N/A
Height (in): 3
Width (mm): 28.2
Width (in): 1.1
Hose Size, ID Min. (mm): 12.7
Hose Size, ID Min. (in): 0.5
Connector: 90°
Connector Type: Quick Disconnect End
Tube Diameter (mm): 12.7
Tube Diameter (in): 0.5
Weight (kg): 0.1
Weight (lb): 0
Material: Plastic,Polyamide Plastic
Units of MeasureUSMetric
Type: Elbow, 90°
Length (mm): 49.1
Length (in): 1.9
View More
Compatible Models
Compatible Models
Compact Track Loader
285
Generator Set
XQ60
Track Loader
963963K953K953
Soil Compactor
CS56BCS68BCP68BCP56BCS66BCS78B815K815CP12CP14CP16CS76BCS12CS13CS14CS16CS17CS19CS74BCP74B
Wheel Dozer
814K814
Material Handler
MH3260MH3022MH3024MH3037
Motor Grader
120 GC
Landfill Compactor
816K816
Compact Wheel Loader
930938926
Wheel Loader
962M Z950M Z950GC950M962M950 GC926930938938M926M930M
Asphalt Compactor
CW16CB16CB15CB13CB10CB8CB7
Track-Type Tractor
D2D1D4D3D5D4K2 LGPD3K2 XLD6N LGPD5K2 LGPD6K2 XLD6K2D3K2 LGPD6K2 LGPD5K2 XLD6N XLD6ND4K2 XLD6K
Asphalt Paver
AP500FAP1055AP500AP-1055FAP655AP655FPE636AP-1000FAP400AP555AP455AP600FAP555FAP1000
Pipelayer
PL61
Wheeled Excavator
M323FM314MH3026M315M322FM318FM318M316M320FM314F
Industrial Engine
C4.4
Compactor
CB13CB15CB16
Excavator
349316 GC352316 GX355M318F352 UHD
Vibratory Compactor
CB-66BCS7CB-64BCP12CP7CS12CB-68B
View More
Compact Track Loader
285
Warranty Information
Return Policy
Parts diagram for 425-2633
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert