Offering unparalleled manufacturing precision, Cat® wheel loader sidebar protector provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidebar Protectors are Side-Pin, replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Sidebar protectors protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Replaceable, side-pin to improve bucket performance while protecting sidebar
Application: • Certain wheel loader and excavator buckets • Suitable for most soil conditions in average digging conditions
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® wheel loader sidebar protector provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidebar Protectors are Side-Pin, replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Sidebar protectors protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Replaceable, side-pin to improve bucket performance while protecting sidebar
Application: • Certain wheel loader and excavator buckets • Suitable for most soil conditions in average digging conditions
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Sidebar Thickness (mm): 30
Length (in): 24
Attachment Method: MAWPS
Material: Low Alloy Steel
Wear or Durability: Standard
Sidebar Thickness (in): 1.181
Length (mm): 609.6
Units of MeasureUSMetric
Sidebar Thickness (mm): 30
Length (in): 24
Attachment Method: MAWPS
View More
Compatible Models
Compatible Models
Wheel Loader
980K982M980980M982XE982980XE986K
View More
Wheel Loader
980K982M980980M982XE982980XE986K
Warranty Information
Return Policy
Parts diagram for 433-9832
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 433-9832
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 433-9832
Offering unparalleled manufacturing precision, Cat® wheel loader sidebar protector provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidebar Protectors are Side-Pin, replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Sidebar protectors protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Replaceable, side-pin to improve bucket performance while protecting sidebar
Application: • Certain wheel loader and excavator buckets • Suitable for most soil conditions in average digging conditions
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 433-9832
Units of Measure
USMetric
Sidebar Thickness (mm): 30
Length (in): 24
Attachment Method: MAWPS
Material: Low Alloy Steel
Wear or Durability: Standard
Sidebar Thickness (in): 1.181
Length (mm): 609.6
View More
Compatible Models for part number 433-9832
WHEEL LOADER
980K 982M 980 980M 982XE 982 980XE 986K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.