NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home434-9396: Fender-LH
Home434-9396: Fender-LH
434-9396: Fender-LH

Cat® Left Hand Fender

Brand: Cat

Product Images
434-9396: Fender-LH
434-9396: Fender-LH
434-9396: Fender-LH
434-9396: Fender-LH
434-9396: Fender-LH

Cat® Left Hand Fender

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat fenders used to reduce tire spray and protect machine features from flying debris generated by wheeled machines.

Attributes:
• Fender width: 460 mm (18 in)
• Fender material: UV stabilized HDPE
• Color: Black
• Ready to mount

Application:
Left hand fender for use with certain compact wheel loader models. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat fenders used to reduce tire spray and protect machine features from flying debris generated by wheeled machines.

Attributes:
• Fender width: 460 mm (18 in)
• Fender material: UV stabilized HDPE
• Color: Black
• Ready to mount

Application:
Left hand fender for use with certain compact wheel loader models. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material Description: HDPE
Width (mm): 460
Material: Polyethylene Plastic
Width (in): 18
Units of MeasureUSMetric
Material Description: HDPE
Width (mm): 460
Material: Polyethylene Plastic
View More
Compatible Models
Compatible Models
Compact Wheel Loader
914914K914M910920918M920K910K910M
View More
Compact Wheel Loader
914914K914M910920918M920K910K910M
Warranty Information
Return Policy
Parts diagram for 434-9396
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 434-9396
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 434-9396

Description:
Cat fenders used to reduce tire spray and protect machine features from flying debris generated by wheeled machines.

Attributes:
• Fender width: 460 mm (18 in)
• Fender material: UV stabilized HDPE
• Color: Black
• Ready to mount

Application:
Left hand fender for use with certain compact wheel loader models. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 434-9396

Units of Measure

USMetric
Material Description: HDPE
Width (mm): 460
Material: Polyethylene Plastic
Width (in): 18
View More
Compatible Models for part number 434-9396

COMPACT WHEEL LOADER

914 914K 914M 910 920 918M 920K 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert