NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits436-1101: Nozzle Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits
436-1101: Nozzle Seal-O-Ring
436-1101: Nozzle Seal-O-Ring

Cat® Rubber Injector Nozzle Seal-O-Ring in Engine

Brand: Cat

Product Images
436-1101: Nozzle Seal-O-Ring
436-1101: Nozzle Seal-O-Ring

Cat® Rubber Injector Nozzle Seal-O-Ring in Engine

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat O-rings are designed to be compressed in a groove and act as a seal between mating parts to keep your equipment leak free.

Attributes:
• Tight sealing
• Ability to withstand harsh environments

Application:
O-rings are used in many static and dynamic joints throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat O-rings are designed to be compressed in a groove and act as a seal between mating parts to keep your equipment leak free.

Attributes:
• Tight sealing
• Ability to withstand harsh environments

Application:
O-rings are used in many static and dynamic joints throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
Inside Diameter (mm): 99999.99
Inside Diameter (in): 3937.008
Units of MeasureUSMetric
Cross Section Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
Inside Diameter (mm): 99999.99
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D3257D277D287D
Compact Track Loader
259D289D279D289D3259D3279D3
Asphalt Paver
AP300FAP355F
Mini Hyd Excavator
308.5308309308E2 SR308E2SR308E2CR308E2 CR310
Skid Steer Loader
242D3246D3246D236D262D3236D3242D262D
Compact Wheel Loader
908M906M907M
View More
Multi Terrain Loader
257D3257D277D287D
Warranty Information
Return Policy
Parts diagram for 436-1101
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 436-1101
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 436-1101

Description:
Cat O-rings are designed to be compressed in a groove and act as a seal between mating parts to keep your equipment leak free.

Attributes:
• Tight sealing
• Ability to withstand harsh environments

Application:
O-rings are used in many static and dynamic joints throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 436-1101

Units of Measure

USMetric
Cross Section Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
Inside Diameter (mm): 99999.99
Inside Diameter (in): 3937.008
View More
Compatible Models for part number 436-1101

MULTI TERRAIN LOADER

257D3 257D 277D 287D

COMPACT TRACK LOADER

259D 289D 279D 289D3 259D3 279D3

ASPHALT PAVER

AP300F AP355F

MINI HYD EXCAVATOR

308.5 308 309 308E2 SR 308E2SR 308E2CR 308E2 CR 310

SKID STEER LOADER

242D3 246D3 246D 236D 262D3 236D3 242D 262D

COMPACT WHEEL LOADER

908M 906M 907M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert