Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.
Applications: Cat Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.
Applications: Cat Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.
Applications: Cat Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 437-8815
Units of Measure
USMetric
Material: Steel,Alloy Steel
Pin Type: Flag Pin
Plating: Unplated
Pin Diameter (mm): 100
Pin Diameter (in): 3.94
Length (mm): 440
Length (in): 17.32
Removal Aid / Feature: No Puller Hole
View More
Compatible Models for part number 437-8815
ELECTRIC ROPE SHOVEL
7495 7495 HF
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.